Skip to content Skip to navigation menu

Drums for Storage

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum.

   

Choose your product

Products (3)

Drums for Storage
Drums for Storage
Item no.: FBC125629
Volume
200 L
Inner Diameter
559 mm
Outer Diameter
918 mm
Drums for Storage
Drums for Storage
Item no.: FBC125627
Volume
50 L
Inner Diameter
346 mm
Outer Diameter
702 mm
Drums for Storage
Drums for Storage
Item no.: FBC125628
Volume
100 L
Inner Diameter
467 mm
Outer Diameter
759 mm
Results per page: | |

The flat and smooth surfaces of the drum facilitate cleaning and sanitization for clean room operations.

They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® I Flexel® 3D Bags for drum of the same volumes.

The drums are available with a lid and a bottom gate for use with Flexsafe® I Flexel® 3D Bag for drum fitted or not with a bottom drain line.

The drum and filled bag can be moved safely with a stainless steel dolly available in two sizes 50 L | 100 L and 200 L.

Brochure

Flexsafe® 2D & 3D Pre-Designed Solutions for Storage and Shipping
en 15.9 MB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More