Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Bioreactors (62)

Biostat STR® Generation 3
Biostat STR® Generation 3
Item no.: BIOSTATSTR3
Brand
Biostat® STR Generation 3
Generation
Generation 3
Power Requirements
208 – 400 VAC
Process Step
Process Development, Pilot, Clinical Trial Manufacturing, Commercial Manufacturing
O2 Sensor VISIFERM DO ECS 225 H0
Brand
Hamilton
pO2-Sensor, 160/12-VP-HM-Optical
Brand
Hamilton
pO2-Sensor, 120/12-VP-HM-Optical
Brand
Hamilton
pO2-Sensor, 325/12-VP-HM-Optical
Brand
Hamilton
pO2-Sensor, 425/12-VP-HM-Optical
Brand
Hamilton
Flexsafe® RM 50L optical (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 20L basic (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 2L perfusion ATF (3 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 50L basic SC (5 pcs)
Flexsafe® RM 50L basic SC (5 pcs)
Item no.: DFB050L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 100L basic (2 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 50L optical SC (5 pcs)
Flexsafe® RM 50L optical SC (5 pcs)
Item no.: DFO050L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 20L optical SC (5 pcs)
Flexsafe® RM 20L optical SC (5 pcs)
Item no.: DFO020L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 10L basic (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 20L optical (5 pcs)
Brand
Flexsafe® RM
Results per page: | |