Flexsafe® RM 10L perfusion ATF (3 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Perfusion bags are available in two versions:

A) With an integrated 1.2 μm perfusion membrane (PES). The membrane is fixed at the bottom of the bag, forming a compartment for removal of cell free media. The wave created by the agitation moves over the surface of the membrane, thereby flushing the membrane with every rocking motion. This innovative and patented design ensures low fouling and long cultivation times.

B) ATF perfusion bags are designed for convenient connection.

Item No.: 
DFP010L--AT

*Custom/bulk order quotes are provided within 72 hours of request.

  • Integrates single-use pH and DO sensors
  • Excellent cell growth and robustness
  • Integrated BioPAT® Viamass sensor for viable biomass measurement
  • Customized bag designs possible
  • Delivered gamma-irradiated and ready to use
  • The optical bag is mainly used for an advanced applications. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor equipped with Flexsafe STR® bags. Flexsafe® RM bags are proven for a broad range of different cell lines incl. CHO, NS0, SF9, E.coli and mesenchymal stem cells. They are available in six different sizes supporting working volumes from 200 mL up to 100 L. Standard designs are available from stock.

Applications

  • Application
    • Mammalian cell culture  
    • Insect cell culture  
    • Microbial Fermentation  
    • Low molecular weight binding  
    • Shear-stress-sensitive cells such as stem cells  
  • Application Area
    Preclinical and clinical studies  

Compliance Information

  • Biocompatibility (USP Class VI)
    • USP Class VI and | or ISO10993 conformity  
    • USP<85>  
    • USP<87> | ISO10993-5  
    • USP<88>  
    • USP<788>  

Components

  • Gas Filters
    HEPA rated hydrophobic filter  

Connections (Physical)

  • Connectors
    • Female | Male Luer  
    • Female | Male MPC  
    • Clave® connector  
    • Opta® SFT Connector  

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L  
    • Biostat® RM TX  
  • Sensors
    • Optical DO  
    • Optical pH  

General Specifications

  • pH Range
    pH 6.0 – 8.0  

Materials of Construction

  • Film Material
    S80  

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)  

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]  

Product Information

  • Brand
    Flexsafe® RM  

Usage Protocols

  • Gamma Irradiation
    ≥25 kGy  

Volume

  • Working Volume
    1 – 5L  
  • Biostat® RM
    Item no.
    BIOSTATRM

    The Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.

    The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train