Skip to content Skip to navigation menu

Single-Use Bioreactors

   

Choose your product

Narrow your results

Filter by product attributes

Products (33)

Biostat STR® Generation 3
Biostat STR® Generation 3
Item no.: BIOSTATSTR3
Brand
Biostat® STR Generation 3
Generation
Generation 3
Power Requirements
208 – 400 VAC
Temperature Range
5 – 40°C
Flexsafe® RM 50L optical (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 20L basic (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 2L optical SC (5 pcs)
Flexsafe® RM 2L optical SC (5 pcs)
Item no.: DFO002L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 20L perfusion ATF (3 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 100L optical (2 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 100L perfusion ATF (2 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 2L basic (5 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 10L optical SC (5 pcs)
Flexsafe® RM 10L optical SC (5 pcs)
Item no.: DFO010L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 50L perfusion (3 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 200L perfusion ATF (2 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 2L perfusion ATF (3 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 50L basic SC (5 pcs)
Flexsafe® RM 50L basic SC (5 pcs)
Item no.: DFB050L----01SC
Brand
Flexsafe® RM
Flexsafe® RM 100L basic (2 pcs)
Brand
Flexsafe® RM
Flexsafe® RM 50L optical SC (5 pcs)
Flexsafe® RM 50L optical SC (5 pcs)
Item no.: DFO050L----01SC
Brand
Flexsafe® RM
Results per page: | |