Biostat STR® Generation 3
The Biostat STR® Generation 3 Bioreactor System is designed for rapid process development and seamless scaling to commercial manufacturing. It is powered by Biobrain®, a new automation platform with data-driven software and a complete suite of analytical tools.
The Biostat STR® Generation 3 Bioreactor System is designed for rapid process development and seamless scaling to commercial manufacturing. It is powered by Biobrain®, a new automation platform with data-driven software and a complete suite of analytical tools
Applications
-
Application
-
Cell Culture
-
Recombinant Protein Production
-
mAB Production
- Vaccine Production
-
Cell Culture
-
Process Step
-
Process Development
-
Pilot
-
Clinical Trial Manufacturing
- Commercial Manufacturing
-
Process Development
General Specifications
-
Temperature Range5 – 40°C
Operating Conditions
-
Relative Humidity<85%
Power Requirements
-
Power Requirements208 – 400 VAC
Product Information
-
BrandBiostat® STR Generation 3
-
GenerationGeneration 3