Skip to content Skip to navigation menu

pH-Sensor, 225/12-VP-HM

pH and dissolved oxygen are standard measurements of every Sartorius BIOSTAT® bioreactor | fermenter. Hamilton sensors for pH, dissolved oxygen and redox are characterized by proven quality and outstanding performance, backed by over 50 years of engineering and manufacturing expertise in innovative design.

Item no.:  BB-8848656

Availability (ex works):  On Request

The EasyFerm Plus sensors are designed to withstand demanding applications in pharmaceutical and chemical industries. It is supplied with a pre-pressurized electrolyte which prevents the diffusion of sample into the sensor. The Everef-F reference cartridge ensures that the PhermLyte reference electrolyte remains free of silver and precipitation. It withstands steam sterilization, autoclavation and CIP cleanings.

  • Ceramic diaphragm is an improved barrier of the electrode
  • Highly reliable measurements after steam sterilization, autoclavation and CIP cleanings
  • Drift-free measurement
  • Pre-pressurized reference electrolyte ensures a clog-free diaphragm

For further technical information, please visit http://www.hamiltoncompany.com/search/search_results/EasyFerm-Plus-VP-225

Connections (Data)

  • Electronic Connector
    VP

Features

  • Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU II

Product Information

  • Primary Product Type
    Sensors
  • Type of Sensor
    pH
  • Vessel Type
    UniVessel® Glass, 2L
Minisart® SRP15 Syringe Filter 17573----------K, 0.2 µm hydrophobic PTFE

$135.00

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Sartofluor® Capsule
Sartofluor® Capsule
Item no.:   5181307T5--OO--D

Sartofluor® is the solution for all applications where sterile air is needed. A single-layer PTFE membrane construction ensures validated sterility, while providing maximum flow rate over a wide range of operating conditions. The optimal performance-to-cost ratio allows benefiting from the lowest cost-of-ownership for air/gas and aggressive solvent filtration.