Skip to content Skip to navigation menu

Gammasart ATD™ connector

The Gammasart ATD™ connector is proposed in different options to best fit your process requierment : stand alone Non Sterile, stand alone Gamma irradiated or pre-assembled, pre-validated and pre-sterilized on single-use system

 

Choose your product

Products (1)

Gammasart ATD™ - Gamma irradiated
Item no.
AN-CON-121025
Delivery Condition
Sterile
Material o-ring | seal
Thermoplastic Elastomer (TPE)

When you select Gammasart ATD™ connector, you then benefit of the system flexibility that may be connected and disconnected from the SART Port up to three times without compromizing the environement integrity in case of production troubles.

The Gammasart ATD™ connector may be sterilized by autoclave or Gamma irradiation, enabling use for either traditional vessels or fully single-use fluid handling technologies.

The Gammasart ATD™ connector has been designed to insure a proper fitting of 3/8 inch (9.52 mm) and 5/16 inch (7.92 mm) tubing.

The Gammasart ATD™ connector is 100% air leak tested as a condition of lot release.

Datasheet

SART System™ — Sartorius Stedim Biotech Aseptic Rapid Transfer System
en 665.4 kB

Product Information

  • Brand
    SART System™