Biosafe® Ports Accessories, Options & Support

Accessories, Options & Support for Biosafe® Ports

Choose your product

Products (4)

Biosafe® 110 Inclined Support Device
Item no.
FAA112077
Process Step
Drug Product Formulation, Drug Product Final Filling, Drug Substance Purification, Cell Harvest & Downstream Processing Intermediates
Biosafe® 110 Vertical Support Device
Item no.
FAA114793
Process Step
Drug Product Formulation, Drug Product Final Filling, Drug Substance Purification, Cell Harvest & Downstream Processing Intermediates
Biosafe® 110 Dummy Service Connector
Item no.
FAA109724
Process Step
Drug Product Formulation, Drug Product Final Filling, Drug Substance Purification, Cell Harvest & Downstream Processing Intermediates
Dummy Service Connector for Stopper Port
Item no.
FAA113646
Process Step
Drug Product Formulation, Drug Product Final Filling, Drug Substance Purification, Cell Harvest & Downstream Processing Intermediates

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms. Three type of Biosafe® Ports are available: Biosafe® Monolever Port, Biosafe® Biosteam® P Port (for powder) and Biosafe® Biosteam® S Port (for stoppers).

Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

Features and Benefits:

  • Enhanced sterility assurance and viral segregation in aseptic processing
  • Safer processing of potent drugs
  • Easy to use
  • Process safety
  • Versatile technology
  • Simplified maintenance and sterilisation
  • Proven containment
  • Cost effective

Applications

  • Application Area
    Final Filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Product Information

  • Brand
    Biosafe®
Ready to Buy?