Biosafe® Biosteam® Powder Port - Outside
The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms.
Item no.: FAA109728
Availability (ex works): On Request
Choose your Biosafe® Aseptic Transfer Equipment
The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms. Five type of Biosafe® Ports are available: Biosafe® Three-lever Port, Biosafe® Monolever Port, Biosafe® Automatic Port, Biosafe® Biosteam® P Port (for powder) and Biosafe® Biosteam® S Port (for stoppers).
Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
- Enhanced sterility assurance and viral segregation in aseptic processing
- Safer processing of potent drugs
- Easy to use
- Process safety
- Versatile technology
- Simplified maintenance and sterilisation
- Proven containment
- Cost effective
Datasheet
Applications
-
ApplicationAseptic Transfer
-
Area of ApplicationTransferring
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Quality StandardsAll materials are compliant with 21 CFR Part 177.2600 (EPDM / Silicone), 21 CFR Part 177.1630 (PETP) and CFR Part 177.2470 (PEEK) - The Biosafe® Biosteam® P and S Ports meet the requirements given by European Pressure Equipement directive 97/23/EC and the European explosive atmosphere Directive 94/9/EC' ATEX' - Vaccum box meets the requirements for Low Voltage European Directive 73/23/EC. -Automatic Port meets the requirements for Machinery Directive 98/37/EC; Low Voltage European Directive 73/23/EC; Electromagnetic Compatibility Directive 89/336/EC
Connections (Physical)
-
Port Diameter110 mm
General Specifications
-
OpeningManual - Outside
-
Temperature Range+5°C – +30°C
Materials of Construction
-
Materials of ConstructionStainless steel AISI 316 L; PETP; silicone/EPDM for gaskets
Product Information
-
Primary Product TypeAseptic Transfer Ports
Usage Protocols
-
Sterilization ProceduresAutoclaving (150 °C / 302 °F; -1 to +3 bars)
Weights
-
Weight45 kg

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms.
A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.
A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.