Biosafe® 110 Monolever Port - Outside right

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.

Catalog No.: 
FAA109861

*Custom/bulk order quotes are provided within 72 hours of request.

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).

Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

Enhanced Sterility Assurance in Aseptic Processing

  • Offers a contained and single-use technology for reliable aseptic transfer.
  • Limits the number and complexity of personnel interventions in the aseptic processing area.
  • Offers a completely closed aseptic process.

Reliable Processing of Potent Drugs

  • Maintains the barrier integrity of RABS and isolators and security of operators

Ease-of-Use

  • The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.

Process Reliability and Maximum Robustness

  • Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
  • The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.

Flexible Portfolio

  • The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
  • Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.

Simplified Maintenance and Sterilization

  • When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.

Proven Containment

  • Biosafe® 110 ports and connectors are leak tested during production.

Practical and Economical Benefits

  • The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
  • The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

Applications

  • Application Area
    Final Filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Port Diameter
    110 mm

Dimensions

  • Wall thickness requirement for installation
    2 - 8 mm / 0.08 - 0.31"

General Specifications

  • Opening
    Outside right - Lever on the right

Materials of Construction

  • Materials of Construction
    Stainless steel AISI 316 L, PETP, silicone/EPDM for gaskets

Product Information

  • Brand
    Biosafe®
Biosafe® 110 Bag with double-connector Gamma sterile for powder transfer

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable with rigid collar and protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 Dummy Service Connector

When connected to the Biosafe® 110 port, the Dummy Service Connector facilitates the sterilization of the critical area, the inner side of the Biosafe®110 port, and maintenance operations.

Biosafe® 110 Inclined Support Device

The Biosafe® 110 Inclined Support Device is installed on the wall of the isolation technology (i.e., the isolator or RABS) to guide the components during transfer.

Biosafe® 110 bottle-shaped bag autoclavable with rigid collar

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable with flexible sleeve

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 Bag Gamma sterile for powder transfer

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag autoclavable with flexible sleeve and protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 Vertical Support Device

The Biosafe® 110 Vertical Support Device is installed on the wall of the isolation technology (i.e., the isolator or RABS) for transfers involving tubing, fluids, or other components.

Biosafe® 110 Bag Gamma sterile for waste removal

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag autoclavable with protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag autoclavable

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable with protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable with flexible sleeve and protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag gamma sterilizable with rigid collar

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag autoclavable with flexible sleeve

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 bottle-shaped bag autoclavable with rigid collar and protective cover

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 Bag Gamma sterile for components removal

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Biosafe® 110 Bag with double-connector Gamma sterile for components transfer

Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

Internal Security Pin, O-ring and Spring

3 x Internal Security Pin, O-ring and Spring

Compatible with all Biosafe® Monolever Ports

Magnet O-RING
Item no.
ATS-KIT028

3 x Magnet O-RING

Compatible with all Biosafe® Monolever Ports

Kit for port with outside opening – upgraded version U1

The Kit for port with outside opening upgraded version U1 is composed of:

  • 4 x ATS-JT026: O-ring, 1pc
  • 1 x ATS-JT040 O-ring, 1pc

Axis Flat Seal (top)
Item no.
ATS-KIT023

5 x Axis Flat Seal (top)

Compatible with outside opening Biosafe® Monolever Ports

Dummy service connector o-ring, 1pc

1 x Dummy service connector o-ring, 1pc

Compatible with all Biosafe® Monolever Ports

Kit for Port with outside opening

The Kit for Port with outside opening is composed of:

  • 1 x ATS-JP002: Axis Flat Seal (bottom)
  • 1 x ATS-JP003: Axis Flat Seal (top)
  • 1 x ATS-JT026: Axis O-ring

Security cam
Item no.
ATS-KIT027

3 x Security cam

Compatible with all Biosafe® Monolever Ports

Crown gear
Item no.
ATS-PU6001

1 x Crown gear

Compatible with all Biosafe® Monolever Ports

Tappet M6-32017-6
Item no.
ATS-PO001

1 x Tappet M6-32017-6

Compatible with all Biosafe® Monolever Ports

Rachet and Spring
Item no.
ATS-KIT019

1 x Rachet and Spring

Compatible with all Biosafe® Monolever Ports

Bearing (for upgraded port version U1)

3 x Bearing (for upgraded port version U1)

Compatible with all Biosafe® Monolever Ports

Magnet 
Item no.
ATS-KIT026

3 x Magnet

Compatible with all Biosafe® Monolever Ports

External Security Pin
Item no.
ATS-KIT017

3 x External Security Pin

Compatible with all Biosafe® Monolever Ports

Tappet M12-32036-14
Item no.
ATS-PO002

1 x Tappet M12-32036-14

Compatible with all Biosafe® Monolever Ports

Stainless Steel Internal Cam
Item no.
ATS-KIT035

3 x Stainless Steel Internal Cam

Compatible with all Biosafe® Monolever Ports

Axis fixing element (bottom)
Item no.
ATS-PU0042

1 x Axis fixing element (bottom)

Compatible with outside opening Biosafe® Monolever Ports

Plastic cam sole
Item no.
ATS-KIT036

3 x Plastic cam sole

Compatible with all Biosafe® Monolever Ports

Tappet M4-32015-4
Item no.
ATS-KIT039

3 x Tappet M4-32015-4

Compatible with all Biosafe® Monolever Ports

Door seal
Item no.
ATS-JT032

1 x Door seal

Compatible with all Biosafe® Monolever Ports

Kit for Monolever port – upgraded version U1

The Kit for Monolever port upgraded version U1 is composed of:

  • 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
  • 3 x ATS-KIT071U1: External Security Pin and Spring
  • 3 x ATS-KIT021: External Cam O Ring
  • 1 x ATS-JT032: Door seal
  • 3 x ATS-KIT036: Plastic cam sole
  • 3 x ATS-KIT073: Bearing
  • 3 x ATS-KIT074U1: Superior Diabolo
  • 1 x ATS-JT003: Dummy Service Connector O-ring
  • 2 x BIO501: Demo Biosafe® bags

Axis fixing element (top)
Item no.
ATS-PU0043

1 x Axis fixing element (top)

Compatible with outside opening Biosafe® Monolever Ports

Kit for Monolever Port
Item no.
ATS-KITML

The Kit for Monolever Port is composed of:

  • 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
  • 3 x ATS-KIT017: External Security Pin and Spring
  • 3 x ATS-KIT021: External Cam O-Ring
  • 1 x ATS-JT032: Door seal
  • 3 x ATS-KIT036: Plastic cam sole
  • 1 x ATS-JT003: Dummy Service Connector O-ring
  • 2 x BIO501: Demo Biosafe® bags

External Security Pin (for Upgraded port version U1)

3 x External Security Pin (for Upgraded port version U1)

Compatible with all Biosafe® Monolever Ports

Security crown
Item no.
ATS-PU6002

1 x Security crown

Compatible with all Biosafe® Monolever Ports

Kit for 90° lever
Item no.
ATS-KIT056

The Kit for 90° lever is composed of:

  • 5 x ATS-KIT056: Pin for 90° lever

EXTERNAL CAM O-RING OR AXIS O-RING 10pc

10 x EXTERNAL CAM O-RING OR AXIS O-RING

Compatible with outside opening Biosafe® Monolever Ports

External cam with PETP ring ,3pc

3 x External cam with PETP ring

Compatible with all Biosafe® Monolever Ports

Axis Flat Seal (bottom)
Item no.
ATS-KIT022

5 x Axis Flat Seal (bottom)

Compatible with outside opening Biosafe® Monolever Ports

Superior Diabolo (for upgraded port version U1)

3 x Superior Diabolo (for upgraded port version U1)

Compatible with all Biosafe® Monolever Ports

Operating pinion
Item no.
ATS-PU0014

1 x Operating pinion

Compatible with all Biosafe® Monolever Ports

Stainless steel door
Item no.
ATS-PU1005

1 x Stainless steel door

Compatible with all Biosafe® Monolever Ports

Ready to Buy?