Biosafe® 110 Monolever Port - Inside right
Choose your Biosafe® Aseptic Transfer Port
The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area – isolators, RABS and cleanrooms. Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).
Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
Features and Benefits:
- Enhanced sterility assurance and viral segregation in aseptic processing
- Safer processing of potent drugs
- Easy to use
- Process safety
- Versatile technology
- Simplified maintenance and sterilisation
- Proven containment
Applications
-
Application AreaFinal Filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Connections (Physical)
-
Port Diameter110 mm
Dimensions
-
Wall thickness requirement for installation2 - 8 mm / 0.08 - 0.31"
General Specifications
-
OpeningInside right - Lever on the right
Product Information
-
BrandBiosafe®
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.

The Biosafe® 110 Inclined Support Device is installed on the wall of the isolation technology (isolator|RABS) to guide the components during transfer.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.

The Biosafe® 110 Vertical Support Device is installed on the wall of the isolation technology (isolator|RABS) for tubing & fluid transfer or other components transfer.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
The Biosafe® 110 Dummy Service Connector is used for sterilization and maintenance of the Biosafe® 110 ports.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.
Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.
Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.

3 x Superior Diabolo (for upgraded port version U1)
Compatible with all Biosafe® Monolever Ports

3 x Internal Security Pin, O-ring and Spring
Compatible with all Biosafe® Monolever Ports

1 x Dummy service connector o-ring, 1pc
Compatible with all Biosafe® Monolever Ports

3 x External Security Pin (for Upgraded port version U1)
Compatible with all Biosafe® Monolever Ports

10 x EXTERNAL CAM O-RING OR AXIS O-RING
Compatible with outside opening Biosafe® Monolever Ports

The Kit for Monolever Port is composed of:
- 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
- 3 x ATS-KIT017: External Security Pin and Spring
- 3 x ATS-KIT021: External Cam O-Ring
- 1 x ATS-JT032: Door seal
- 3 x ATS-KIT036: Plastic cam sole
- 1 x ATS-JT003: Dummy Service Connector O-ring
- 2 x BIO501: Demo Biosafe® bags

3 x Bearing (for upgraded port version U1)
Compatible with all Biosafe® Monolever Ports

The Kit for Monolever port upgraded version U1 is composed of:
- 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
- 3 x ATS-KIT071U1: External Security Pin and Spring
- 3 x ATS-KIT021: External Cam O Ring
- 1 x ATS-JT032: Door seal
- 3 x ATS-KIT036: Plastic cam sole
- 3 x ATS-KIT073: Bearing
- 3 x ATS-KIT074U1: Superior Diabolo
- 1 x ATS-JT003: Dummy Service Connector O-ring
- 2 x BIO501: Demo Biosafe® bags