Skip to content Skip to navigation menu

SART System™ Port

The SART System™ is designed to secure the aseptic transfer of sterile liquid into sterile final filling environement. With its small dimensions, the SART System™ Port can easely be installed on Isolator or RABS (Restricted Access Barrier System) panels.

   

Choose your product

Products (1)

SART Port
SART Port
Item no.: AN-CON-385025
Brand
SART System™
Material o-ring | seal
Silicone (SI)
Internal Port Material
Stainless Steel 316L
External Port Material
Stainless Steel 316L
Results per page: | |

The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™.

Safety: The SART System™ Port is made of Stainless Steel 316L and it is equipped with mechanical interlock systems that prevent an accidental opening of the port in without the Gammasart ATD™ connector in place and accidental release of the outer part of the connector.

All SART System™ Port have been designed to minimze and simplify maintenance work in order to avoid production downtime.

100% of our SART System™ Port are tested for functionality and absence of leak before delivery. A full technical documentation package is delivered with our system including raw material certificate and operating / installation / maintenance / training manual.

Datasheet

SART System™ — Sartorius Stedim Biotech Aseptic Rapid Transfer System
en 665.4 kB

Customers Also Purchased

Biosafe® 110 Monolever Port - Inside right

Biosafe® 110 Monolever Port - Inside right

Learn More
Biosafe® 110 Monolever Port - Inside left

Biosafe® 110 Monolever Port - Inside left

Learn More
Biosafe® 110 Monolever Port - Outside right

Biosafe® 110 Monolever Port - Outside right

Learn More
Biosafe® 110 Monolever Port - 90° lever - Outside left

Biosafe® 110 Monolever Port - 90° lever - Outside left

Learn More
Biosafe® 110 Monolever Port - 90° lever - Inside left

Biosafe® 110 Monolever Port - 90° lever - Inside left

Learn More
Biosafe® 110 Monolever Port - 90° lever - Inside right

Biosafe® 110 Monolever Port - 90° lever - Inside right

Learn More
Biosafe® 110 Monolever Port - Outside left

Biosafe® 110 Monolever Port - Outside left

Learn More
Biosafe® 110 Monolever Port - 90° lever - Outside right

Biosafe® 110 Monolever Port - 90° lever - Outside right

Learn More