Skip to content Skip to navigation menu

Biosafe® Aseptic Transfer Single-Use Bag

Our complete range of Biosafe® 110 bags offers reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of the critical area in isolators, RABS and cleanrooms.

Used in conjunction with the Biosafe® 110 port, the Biosafe® 110 bags are available in a variety of configurations designed to meet the specific needs of all applications.

 

Choose your product

Products (17)

Biosafe® 110 bottle-shaped bag autoclavable with flexible sleeve and protective cover
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Autoclavable
Biosafe® 110 bottle-shaped bag gamma sterilizable with protective cover
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag autoclavable with protective cover
Port Diameter
110 mm
Volume
25 L
Process Step
Final Filling
Sterilization Method
Autoclavable
Biosafe® 110 bottle-shaped bag gamma sterilizable
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag gamma sterilizable with rigid collar
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag gamma sterilizable with flexible sleeve
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 Bag Gamma sterile for components removal
Port Diameter
110 mm
Volume
23 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag autoclavable with rigid collar
Port Diameter
110 mm
Volume
25 L
Process Step
Final Filling
Sterilization Method
Autoclavable
Biosafe® 110 Bag with double-connector Gamma sterile for components transfer
Port Diameter
110 mm
Volume
25 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag autoclavable with flexible sleeve
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Autoclavable
Biosafe® 110 bottle-shaped bag autoclavable with rigid collar and protective cover
Port Diameter
110 mm
Volume
25 L
Process Step
Final Filling
Sterilization Method
Autoclavable
Biosafe® 110 bottle-shaped bag gamma sterilizable with rigid collar and protective cover
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 Bag with double-connector Gamma sterile for powder transfer
Port Diameter
110 mm
Volume
10 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 bottle-shaped bag gamma sterilizable with flexible sleeve and protective cover
Port Diameter
110 mm
Volume
31 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Biosafe® 110 Bag Gamma sterile for waste removal
Port Diameter
110 mm
Volume
40 L
Process Step
Final Filling
Sterilization Method
Gamma irradiation
Results per page: | |

Biosafe® 110 bags allow the transfer of stoppers, plungers, seals, plastic bottles and various other components between two environments with different air quality classifications. The Biosafe® 110 aseptic transfer bags are the single-use alternative to traditional stainless steel rigid transfer containers in a large variety of applications. This transfer is done thanks to the Biosafe® 110 port which is installed on the wall of the critical area.

Single-use Biosafe® 110 bags improve process safety by reducing the risk of cross-contamination from batch to batch and product to product. The ports also eliminate the need for costly and time consuming cleaning and sterilization procedures that are required with traditional transfer containers.

The overmolding of the bottle-shaped bag film directly onto the flange of the connector results in a high level of robustness of the attachment.

The bags have been extensively qualified to ensure highest robustness of the container in comparison with the real conditions of use of the Biosafe® 110 bags when they are filled with components.

The manufacturing process of the Biosafe® 110 bags has been improved to bring automation to the most critical assembly steps, resulting in a high cleanliness level of the final product.

The Biosafe® 110 aseptic transfer bags can be manufactured with several optional add-ons to best fit your requirements. An inner flexible sleeve or rigid collar can be deployed in the critical area to guide the components during their passage through the Biosafe® 110 port. A protective cover over the Biosafe® 110 connector protects from particle contamination prior to docking the bag.

Datasheet

Biosafe® Aseptic Transfer Bags
en 391.0 kB
Biosafe® 110 Bottle-shaped Bags
en 518.7 kB

Customers Also Purchased

Gammasart ATD™ - Non Sterile

Gammasart ATD™ - Non Sterile

Learn More
Gammasart ATD™ - Gamma irradiated

Gammasart ATD™ - Gamma irradiated

Learn More
SART Port

SART Port

Learn More