Skip to content Skip to navigation menu

Biosafe® Aseptic Transfer Port

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms.

   

Choose your product

Products (2)

Biosafe® 110 Monolever Port - Outside right
Opening
Manual - Outside right
Brand
Biosafe®
Temperature Range
+5°C – +30°C
Materials of Construction
Stainless steel AISI 316 L, PETP, silicone/EPDM for gaskets
Biosafe® 110 Monolever Port - 90° lever - Outside right
Opening
Manual - Outside right
Brand
Biosafe®
Temperature Range
+5°C – +30°C
Materials of Construction
Stainless steel AISI 316 L, PETP, silicone/EPDM for gaskets
Results per page: | |

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms. Three type of Biosafe® Ports are available: Biosafe® Monolever Port, Biosafe® Biosteam® P Port (for powder) and Biosafe® Biosteam® S Port (for stoppers).

Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

Features and Benefits:

  • Enhanced sterility assurance and viral segregation in aseptic processing
  • Safer processing of potent drugs
  • Easy to use
  • Process safety
  • Versatile technology
  • Simplified maintenance and sterilisation
  • Proven containment
  • Cost effective

Brochure

Brochure Biosafe SIngle-Use Aseptic Transfer Systems
en 3.4 MB

Datasheet

Biosafe® 110 Ports Contained Aseptic Transfer of Components, Fluids and Powders
en 1.1 MB

Customers Also Purchased

Gammasart ATD™ - Non Sterile

Gammasart ATD™ - Non Sterile

Learn More
Gammasart ATD™ - Gamma irradiated

Gammasart ATD™ - Gamma irradiated

Learn More
SART Port

SART Port

Learn More