Skip to content Skip to navigation menu

TakeOne® Flex Aseptic Sampling System Collection Container

TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.

 

Choose your product

Products (54)

TakeOne® Flex, PP CF tube 2x50mL, Si
Item no.
PPCT0052PASQLT
Container Type
2x50mL Centrifuge Tube manifold
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Flexboy 1000mL, Si
Item no.
FBY1001PASQLT
Container Type
1000mL Flexboy® Bag
Inlet Line
Silicone Tubing
Container Outlet
BENCHMARK™
TakeOne® Flex, PETG bottle 1000mL, Si
Item no.
PTG1001PASQLT
Container Type
1000mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PETG bottle 125mL, TPE
Item no.
PTG0121CASQLT
Container Type
125mL PETG Bottle
Inlet Line
TPE Tubing (C-Flex®)
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Bottle 30mL, Si
Item no.
PTG0031PASQLT
Container Type
30mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PETG bottle 250mL, Si
Item no.
PTG0251PASQLT
Container Type
250mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PETG bottle 250mL, TPE
Item no.
PTG0251CASQLT
Container Type
250mL PETG Bottle
Inlet Line
TPE Tubing (C-Flex®)
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Bottle 30mL, TPE
Item no.
PTG0031CASQLT
Container Type
30mL PETG Bottle
Inlet Line
TPE Tubing (C-Flex®)
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PETG bottle 60mL, Si
Item no.
PTG0061PASQLT
Container Type
60mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Flexboy 2x250mL, Si
Item no.
FBY0252PASQLT
Container Type
2x250mL Flexboy® Bag Manifold
Inlet Line
Silicone Tubing
Container Outlet
BENCHMARK™
TakeOne® Flex, Flexboy 5x250mL, Si
Item no.
FBY0255PASQLT
Container Type
5×250mL Flexboy® Bag Manifold
Inlet Line
Silicone Tubing
Container Outlet
BENCHMARK™
TakeOne® Flex, PETG bottle 1000mL, TPE
Item no.
PTG1001CASQLT
Container Type
1000mL PETG Bottle
Inlet Line
TPE Tubing (C-Flex®)
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PETG bottle 125mL, Si
Item no.
PTG0121PASQLT
Container Type
125mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Flexboy 5x50mL, Si
Item no.
FBY0055PASQLT
Container Type
5×50mL Flexboy® Bag Manifold
Inlet Line
Silicone Tubing
Container Outlet
BENCHMARK™
TakeOne® Flex, Benchmark w/ CV, Si
Item no.
BNCHCV1PASQLT
Container Type
BENCHMARK® without checkvalve
Inlet Line
Silicone Tubing
TakeOne® Flex, PETG bottle 500mL, Si
Item no.
PTG0501PASQLT
Container Type
500mL PETG Bottle
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PS CF tube 5x15mL, Si
Item no.
PSCT0155PASQLT
Container Type
5x15mL Centrifuge Tube manifold
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, Flexboy 2x1000mL, Si
Item no.
FBY1002PASQLT
Container Type
2x1000mL Flexboy® Bag Manifold
Inlet Line
Silicone Tubing
Container Outlet
BENCHMARK™
TakeOne® Flex, PETG bottle 5x60mL, Si
Item no.
PTG0065PASQLT
Container Type
5x60mL PETG Bottle manifold
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
TakeOne® Flex, PS CF tube 15mL, Si
Item no.
PSCT0151PASQLT
Container Type
15mL Polystyrene Centrifuge Tube
Inlet Line
Silicone Tubing
Container Outlet
MiniSart® Vent Filter
Results per page: | |

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.

Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.

Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.

Application Note

Aseptic Sampling Best Practices: Sample Collection for pH and Gas Analysis
en 553.2 kB

Datasheet

TakeOne® Flex - Plan For Adaptability With the TakeOne® Flex Aseptic Sampling Solution
en 678.6 kB

Technical Note

Aseptic Sampling Best Practices - Endotoxin Binding Affinity
en 479.6 kB