Skip to content Skip to navigation menu

TAKEONE® Aseptic Sampling System

The pre-assembled and single-use TAKEONE® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

Fits to a 2' or 1.5' Sanitary Fitting with 9 or 5 sampling lines, respectively. Innovative configurations available to expand device sampling capacity beyond 50 samples. C-Flex® or Silicone tubing with QUICKSEAL® Disconnect.

 

Choose your product

Products (56)

2.0in. 5 × Flexboy® Bag (50mL); C-Flex® Tube
Capacity
5 total samples
2.0in. 3 × Flexboy® Bag (50mL); 1 × Centrifuge Tube; 1 × BENCHMARK™; C-Flex® Tube
Capacity
24 total samples
2.0in. 7 × Flexboy® Bag (50mL); 1 × Centrifuge Tube; 1 × BENCHMARK™; C-Flex® Tube
Capacity
28 total samples
2.0in. 8 × Flexboy® Bag (50mL); 1 × BENCHMARK™; C-Flex® Tube
Capacity
28 total samples
2.0in. 9 × Flexboy® Bag (250mL); Silicone Tube
Capacity
9 total samples
2.0in. 9 × PETG Bottle; Silicone Tube
Capacity
9 total samples
2.0in. 9 × Centrifuge Tube; Silicone Tube
Capacity
9 total samples
2.0in. 9 × PETG Bottle; C-Flex® Tube
Capacity
9 total samples
2.0in. 9 × Centrifuge Tube; C-Flex® Tube
Capacity
9 total samples
2.0in. 8 × Flexboy® Bag (250mL); 1 × Centrifuge Tube; Silicone Tube
Capacity
9 total samples
2.0in. 9 × Flexboy® Bag (50mL); C-Flex® Tube
Capacity
9 total samples
2.0in. 18 × Flexboy® Bag (50mL); C-Flex® Tube
Capacity
18 total samples
2.0in. 8 × Flexboy® Bag (250mL); 1 × BENCHMARK™; Silicone Tube
Capacity
28 total samples
2.0in. 9 × Flexboy® Bag (50mL); Silicone Tube
Capacity
9 total samples
2.0in. 16 × Flexboy® Bag (50mL); 1 × BENCHMARK™; C-Flex® Tube
Capacity
36 total samples
2.0in. 16 × Flexboy® Bag (50mL); 1 × BENCHMARK™; Silicone Tube
Capacity
36 total samples
2.0in. 8 × Flexboy® Bag (250mL); 1 × BENCHMARK™; C-Flex® Tube
Capacity
28 total samples
2.0in. 8 × Flexboy® Bag (250mL); 1 × Centrifuge Tube; C-Flex® Tube
Capacity
9 total samples
2.0in. 9 × Flexboy® Bag (250mL); C-Flex® Tube
Capacity
9 total samples
2.0in. 8 × Flexboy® Bag (50mL); 1 × BENCHMARK™; Silicone Tube
Capacity
28 total samples
Results per page: | |

TAKEONE® is ideal for all in-process sampling requirements in a drug production process.

Quick and Easy Setup

Pre-Assembled

  • TAKEONE® arrives fully assembled and ready for installation to the sampling point.
  • Eliminate assembly operations where valuable time is lost.

Ready-to-Use

  • TAKEONE® has no spare, reused parts or accessories.
  • Eliminate the risk of production delays or batch contaminations from lost or damaged parts.

Single-Use

  • Simply dispose of the TAKEONE® device at the end of the batch.
  • Eliminate the risk of contamination from improper or ineffective cleaning of reusable parts.

Reliable Performance

100% Leak Tested

  • Each sampling line of every TAKEONE® passes a leak-test prior to shipment.
  • Rely on TAKEONE for dependable and repeatable performance, lot after lot.

Preserve Process and Sample Integrity

  • The resilient deformable aseptic chamber is at the core of the device.
  • Bacterial ingress validation demonstrates the chamber form a microbial barrier after actuation.
  • As verified by statistical analysis, the aseptic chamber returns to a like-new condition after 40 actuations and 10 SIP cycles after actuation.

Robust Design for Operator and Process Safety

316L Stainless Steel Faceplate

  • Careful selection of the materials of construction make the TAKEONE® sampling device engineered to perform.
  • The sanitary fitting complies with ASME-BPE standards to ensure a correct and secure fit to process equipment.
  • Trust the 316L stainless steel fitting of TAKEONE to perform as you would any fitting, even during aggressive SIP conditions.

Spring-Return Actuator

  • An internal spring automatically retracts the needle back into the device after sampling.
  • This feature affords protection from exposure to sharps and encourages sample volume control.

Pre Designed Solutions for Every Process Area

In-process sampling is a requirement at each process step to ensure a drug products' safety, identity, strength, purity and quality. Yet there are some differences in the sampling requirements between Process Areas. Leveraging our expertise gained from helping our customers succesfully take hundreds of thousands of aseptic samples, Sartorius presents a family of Pre Designed Solutions that meet the general sampling requirements of each process area.

Cell Culture and Downstream Intermediates

  • Check for sterility, bioburden and non-host organisms prior to and just after inoculation, after recovery and hold steps and at batch conclusion
  • Regular checks cell count, viability, density and other critical process parameters

Buffer and Media Preparation

  • Check for sterility prior to and after additions or transfers
  • Check for endotoxin prior to and after additions or transfers
  • Regular checks of pH, titration, conductivity, concentrations and other critical process parameters

Drug Substance Purification

  • Check for bioburden prior to 0.2µm filtration, during equipment calibration, after any additions and at end of process
  • Check for endotoxin during equipment calibration, after any additionss, at end of end of process, after chomatography steps and at end of end of process
  • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

Drug Product Formulation

  • Check for bioburden prior to 0.2µm filtration, prior to fill and finish, after filling, at end of hold time and at end of process
  • Check for endotoxin prior to fill and finish, after filling, at end of hold time and at end of process
  • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

Application Note

Aseptic Sampling Best Practices: Sample Collection for pH and Gas Analysis
en 553.2 kB

Brochure

Takeone® Aseptic Sampling Solutions - The Heart of Your Microbial Control Program
en 2.4 MB
Takeone® PDS - Pre-Designed Solutions for Aseptic Sampling
en 3.5 MB

Flyer

TAKEONE® – The Time-Saving Aseptic Sampling System
en 430.0 kB

Technical Note

Technical Note Endotoxin Binding Affinity SP-4006-e
en 433.3 kB

White Paper

Perspective of Aseptic Sampling Product Manager on the PDA Technical Report No. 69
en 416.1 kB