Choose your product
Products (71)
Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.
Ready To Use
Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve process by skipping cleaning and assembly.
Universal Closure
All Mycap® have our robust, plasticizer-free platinum-cured silicone seal. Silicone is well recognized as the high-performance closure resin preventing contaminants from getting in and maintaining a microbial barrier across a wide temperature range including autoclave. Mycap® feature the same seal regardless of bottle type, tubing size, tubing type or port configuration making it simple to validate one and use Mycap® anywhere in your drug production process—Mycap® is the first universal closure system.