Skip to content Skip to navigation menu

Mycap® Bottle Closures

One-piece, ready-to-use and single-use aseptic fluid transfer system for bottles.

 

Choose your product

Products (7)

Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000C
Container Type
1000mL PETG Bottle
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000B
Container Type
1000mL PETG Bottle
Connector Inlet
Tube Plug
Tubing
C-Flex®
Number of Ports
2
Mycap® for Media; 1000mL Square PETG Bottle
Item no.
MCMD1000010204B
Container Type
1000mL PETG Bottle
Connector Inlet
Sartopore® 2 - 150 cm², 0.2 µm PES Membrane
Tubing
Platinum-cured Silicone + C-Flex®
Number of Ports
3
Mycap® for Media; 1000mL Square PETG Bottle
Item no.
MCMD1000010204W
Container Type
1000mL PETG Bottle
Connector Inlet
Sartopore® 2 - 150 cm², 0.2 µm PES Membrane
Tubing
Platinum-cured Silicone + C-Flex®
Disconnection Method
Quickseal®
Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000D
Container Type
1000mL PETG Bottle
Connector Inlet
Tube Plug
Tubing
C-Flex®
Disconnection Method
Quickseal®
Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000A
Container Type
1000mL PETG Bottle
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® for Media; 1000mL Square PETG Bottle
Item no.
MCMD1000010204A
Container Type
1000mL PETG Bottle
Connector Inlet
Sartopore® 2 - 150 cm², 0.2 µm PES Membrane
Tubing
Platinum-cured Silicone
Number of Ports
3

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve process by skipping cleaning and assembly.

Universal Closure

All Mycap® have our robust, plasticizer-free platinum-cured silicone seal. Silicone is well recognized as the high-performance closure resin preventing contaminants from getting in and maintaining a microbial barrier across a wide temperature range including autoclave. Mycap® feature the same seal regardless of bottle type, tubing size, tubing type or port configuration making it simple to validate one and use Mycap® anywhere in your drug production process—Mycap® is the first universal closure system.