Skip to content Skip to navigation menu

Mycap® Bottle Closures

One-piece, ready-to-use and single-use aseptic fluid transfer system for bottles.

 

Choose your product

Products (26)

Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000C
Connector Inlet
Capped Male Luer
Container Type
1000mL PETG Bottle
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Mycap® Assembly; 15mL Polystyrene Centrifuge Tube
Item no.
MYCAPCPSG0015A
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 125mL Square PETG Bottle
Item no.
MYCAPNGPG0125A
Connector Inlet
Capped Male Luer
Container Type
125mL PETG Bottle
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® for 2000mL Glass Bottle; GL45 Thread
Item no.
MYCAP13952000A
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 125mL Square PETG Bottle
Item no.
MYCAPNGPG0125C
Connector Inlet
Capped Male Luer
Container Type
125mL PETG Bottle
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 60mL Square PETG Bottle
Item no.
MYCAPNGPG0060C
Connector Inlet
Capped Male Luer
Container Type
60mL PETG Bottle
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Mycap® Assembly; 15mL Polystyrene Centrifuge Tube
Item no.
MYCAPCPSG0015C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® for 250mL Glass Bottle; GL45 Thread
Item no.
MYCAP13950250C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® Assembly; 50mL Polypropylene Centrifuge Tube
Item no.
MYCAPCPPG0050C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® for 100mL Glass Bottle; GL45 Thread
Item no.
MYCAP13950100A
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 60mL Square PETG Bottle
Item no.
MYCAPNGPG0060A
Connector Inlet
Capped Male Luer
Container Type
60mL PETG Bottle
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® for 500mL Glass Bottle; GL45 Thread
Item no.
MYCAP13950500A
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® for 500mL Glass Bottle; GL45 Thread
Item no.
MYCAP13950500C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® Assembly; 30mL Square PETG Bottle
Item no.
MYCAPNGPG0030C
Connector Inlet
Capped Male Luer
Container Type
30mL PETG Bottle
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Mycap® for 250mL Glass Bottle; GL45 Thread
Item no.
MYCAP13950250A
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 2000mL Square PETG Bottle
Item no.
MYCAPNGPG2000C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® for 2000mL Glass Bottle; GL45 Thread
Item no.
MYCAP13952000C
Connector Inlet
Capped Male Luer
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Number of Ports
2
Mycap® Assembly; 250mL Square PETG Bottle
Item no.
MYCAPNGPG0250A
Connector Inlet
Capped Male Luer
Container Type
250mL PETG Bottle
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 1000mL Square PETG Bottle
Item no.
MYCAPNGPG1000A
Connector Inlet
Capped Male Luer
Container Type
1000mL PETG Bottle
Tubing
Platinum-cured Silicone
Number of Ports
2
Mycap® Assembly; 500mL Square PETG Bottle
Item no.
MYCAPNGPG0500C
Connector Inlet
Capped Male Luer
Container Type
500mL PETG Bottle
Tubing
Platinum-cured Silicone
Disconnection Method
Quickseal®
Results per page: | |

Sartorius' Mycap® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

Mycap® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve process by skipping cleaning and assembly.

Universal Closure

All Mycap® have our robust, plasticizer-free platinum-cured silicone seal. Silicone is well recognized as the high-performance closure resin preventing contaminants from getting in and maintaining a microbial barrier across a wide temperature range including autoclave. Mycap® feature the same seal regardless of bottle type, tubing size, tubing type or port configuration making it simple to validate one and use Mycap® anywhere in your drug production process—Mycap® is the first universal closure system.