Skip to content Skip to navigation menu

MYCAP® Bottle Closures

One-piece, ready-to-use and single-use aseptic fluid transfer system for bottles.

   

Choose your product

Products (74)

MYCAP® Assembly; 15mL Polystyrene Centrifuge Tube
Type
Centrifuge Tube
Volume
15 mL
MYCAP® Assembly; 60mL Square PETG Bottle
Type
PETG Bottle
Volume
60 mL
MYCAP® Assembly; 125mL Square PETG Bottle
Type
PETG Bottle
Volume
125 mL
MYCAP® for 250mL Glass Bottle; GL45 Thread
Type
For Glass Bottle
Volume
250 mL
MYCAP® for Media; 6 x 1000mL Square PETG Bottle
Type
PETG Bottle
Volume
1,000 mL

Sartorius' MYCAP® Bottle Closures make aseptic fluid transfer into and out of bottles simple and reliable.

Ready To Use

MYCAP® is preassembled, ready to use and single-use. Integral tubing with useful connection options makes aseptic fluid handling in bottles simple. Save time and improve process by skipping cleaning and assembly.

Universal Closure

All MYCAP® have our robust, plasticizer-free platinum-cured silicone seal. Silicone is well recognized as the high-performance closure resin preventing contaminants from getting in and maintaining a microbial barrier across a wide temperature range including autoclave. MYCAP® feature the same seal regardless of bottle type, tubing size, tubing type or port configuration making it simple to validate one and use MYCAP® anywhere in your drug production process—MYCAP® is the first universal closure system.