text.skipToContent text.skipToNavigation

Vivaspin 20, Starter pack, 12pc

5 - 20 ml
Ultrafiltration unit with unique twin membrane for sample concentration with high process flexibility: centrifugation or centrifugation of pressurized units, as well as pressure filtration in stationary benchtop mode.

Order Number:  VS20S1

Availability:  On Request

Vivaspin® 20 centrifugal concentrators offer increased volume flexibility and performance to the Vivaspin® potfolio. Vivaspin® 20 handles up to 20 ml in swing bucket rotors and 14 ml in fixed angle rotors accepting 50 ml centrifuge tubes. Vivaspin® 20 features twin vertical membranes for unparalleled filtration speed and >100-fold concentration. Volume graduation allows monitoring the concentration process and the modified dead stop pocket simplifies pipetting of the final concentrate. For higher process flexibility, Vivaspin® 20 is available with unique accessories and operating methods. For one-step desalting following concentration, a diafiltration cup filled with buffer is can be placed on the concentrator and spun another time to achieve 98% salt removal, instead of two spins to achieve the same result with the traditional refill and re-spin procedure. When an appropriate centrifuge is unavailable, or for single sample processing, for gas pressure filtration, Vivaspin® 20 can be filled with up to 15ml and then pressurised for bench top concentration. For even faster processing, gas pressure filtration can be combined with centrifugation. 'Pressure-fugation' is particularly useful for difficult or viscous samples such as serum, when using a low process temperature, or generally when minimum process time is essential.

  • High flux PES membrane
  • High retentate recovery > 90 %
  • Vertical twin membrane for ultra-fast concentration
  • Universal rotor compatibility
  • Safe sample concentration due to dead-stop volume
  • Convenient concentrate recovery by pipetting
  • Volume graduation for easy reading/monitoring
  • 100-fold concentration with twin vertical membranes
  • Additional option for pressurized operation

Rotor Compatibility

Please note: Vivaspin® 20 (30 mm x 116 mm) is designed to fit into rotors that can accommodate Falcon 50 ml conical bottom tubes, e.g. Beckman Allegra 25R with TS-5.1-500 swing-out rotor with BUC 5 buckets and 368327 adaptors; Beckman TA-10.250 25° fixed angle rotor with 356966 adaptors; Heraeus Multifuge 3 S-R with (Heraeus/Sorvall) 75006445 swing out rotor with 75006441 buckets and adaptors for Falcon 50 ml conical bottom tubes. These devices are not designed to fit into rotors that only accept round bottom 29 mm x 105 mm tubes, e.g. Sorvall SS34 or Beckmann JA 20. If your rotor accepts only 29 mm x 105 mm round bottom tubes, please use the Vivaspin® Turbo 15, which can be used in either round bottom or conical centrifuge tubes

Performance Characteristics

Time to concentrate up to 30x [min.] at 20°C
and solute recovery %
Mode Centrifuge Centrifuge Bench top Press-fuge
Rotor Swing bucket 25° Fixed angle Pressure Swing bucket
Sart volume 20 ml 14 ml 10 ml 10 ml
Min./Rec. Min./Rec. Min./Rec. Min./Rec.
Cytochrome c 0.25 mg/ml (12,400 MW)
3,000 MWCO PES 110 / 97 % 180 / 96 % 60 / 96 % - / -
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 23 / 99 % 29 / 99 % 50 / 98 % 14 / 98 %
10,000 MWCO PES 16 / 98 % 17 / 98 % 32 / 97 % 8 / 97 %
30,000 MWCO PES 13 / 98 % 15 / 98 % 32 / 97 % 8 / 97 %
IgG 0.25 mg/ml (160,000 MW)
30,000 MWCO PES 27 / 97 % 20 / 95 % 46 / 94 % 13 / 97 %
50,000 MWCO PES 27 / 96 % 22 / 95 % 46 / 93 % 13 / 96 %
100,000 MWCO PES 25 / 91 % 20 / 90 % 42 / 88 % 12 / 94 %
Latex beads 0.004% in DMEM 10% FCS (0.055 μm)
300,000 MWCO PES 20 / 99 % 35 / 99 % 10 / 99 % - / -
Latex beads 0.004% in DMEM 10% FCS (0.24 μm)
1,000,000 MWCO PES 4 / 99 % 12 / 99 % 4 / 99 % - / -
Yeast 1.0 mg/ml (S. Cerevisiae)
0.2 μm PES 15 / 95 % 5 / 95 % 20 / 95 % 2 / 95 %

Application Note

Sartorius Ultrafiltration Products in the Preparation of Biological and Medical Nanocarriers – a Short Review
en 133.1 kB
Vivaspin® 20 with Sartorius Diafiltration Cups: Comparing Their Performance in Buffer Exchange to Conventional Dialysis Cassettes
en 342.1 kB
Vivaflow® and Vivaspin® Workflow in Protein Research Laboratories
en 827.9 kB
Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB
Desalting and Buffer Exchange with Vivaspin® Centrifugal Concentrators
en 401.4 kB
Treatment of Vivaspin® concentrators for improved recovery of low-concentrated protein samples
en 272.3 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivaspin® 6 ml y 20 ml
es 461.3 kB
Vivaspin® 6 et 20 ml — Dispositifs Vivaspin® 6 et 20 10 kDa pour le diagnostic in vitro
fr 517.9 kB
Vivaspin® 6 and 20 ml
en 461.1 kB
Vivaspin® 6 und 20 ml
de 558.2 kB
Vivaspin® 6 e 20 ml
it 459.8 kB

Product properties

  • MWCO
    5,000 - 100,000 Daltons
  • Width
    30 mm
  • Volume Range
    5 – 20 mL
  • Primary Product Type
    Ultrafiltration Devices
  • Membrane material
    Polyethersulfone (PES)
  • Membrane
    Polyethersulfone (PES)

Technical attributes

  • Electrical / battery item
    No
  • Animal Components
    No
  • Pressure Head / Pressure-fuge Head
    Acetal / Aluminium
  • Concentrator Cap
    Polypropylene (PP)
  • Concentrator Body/ Sleeve
    Polycarbonate (PC)
  • Overall length
    124.5 mm*, 117 mm
  • Hold-up volume
    < 20 µL
  • Active Membrane Area
    5.8 cm²
  • Swing Bucket Rotor
    20 mL
  • Dead stop volume
    50 µL
  • Fixed Angle Rotor
    14 mL
  • With Pressure Head
    15 mL
  • Certification
    None
  • Filtrate Vessel
    Polycarbonate (PC)
  • Application
    Protein Concentration
  • Area of application
    Buffer Exchange` Protein/DNA Concentration
  • Market
    BioPharma` Research
  • Device type
    Centrifugal Ultrafiltration Devices` Pressure Driven Ultrafiltration Devices
  • Sample Type
    Protein` Peptide` Nanoparticles` Virus