text.skipToContent text.skipToNavigation

Vivacell 100

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Vivacell 100, 50,000 MWCO PES, 2pc

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

Vivacell 100, 100,000 MWCO PES, 10pc

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

Vivacell 100, 1,000,000 MWCO PES, 2pc

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

Vivacell 100, 0.2µm PES, 10pc
Vivacell 100, 0.2µm PES, 10pc
Order Number: VC1072

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

Vivacell 100, 300,000 MWCO PES, 10pc

20 - 100 ml
Ultrafiltration unit for sample concentration by centrifugation as well as pressure filtration in stationary benchtop mode or with gentle shaking.

Show more

  • 1(current)
  • 2
  • 3

Vivacell® 100 is a disposable ultrafiltration unit for the concentration of samples up to 98 ml that can be used either in a centrifuge or for pressure filtration. Vivacell® 100 thus combines the ease of use of centrifugal devices with the flexibility and control provided by pressurized ultrafiltration cells. Vivacell® 100 is easy to assemble, requires no tubing connections or stirring mechanisms and can be adapted to equipment availability or to specific user preferences. For convenience, the units are simply spun in a large capacity centrifuge (carriers accepting 250 ml bottles). For better process control, gas pressure can be combined with gentle orbital shaking. For highest simplicity of use with minimum equipment requirements, the device is pressurized and then left standing on a bench top or in a refrigerator. The concentrator features a vertical membrane that minimizes fouling, while the built-in deadstop of 350 µl will prevent concentration to dryness.

  • Easy to handle
  • High flux PES membrane
  • Vertical twin membrane for ultra-fast concentration
  • High retentate recovery > 90 %
  • Total process flexibility
  • Compatible with swing out rotors

Performance Characteristics

Typical performance Time to concentrate 30x min. at 20°C Solute recovery %
90 ml Start volume In centrifuge 2,000 g As pressure cell 4 bar (58 psi)
Swing out rotor No agitation Orbital shake
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 22 75 25 96 %
10,000 MWCO PES 16 60 20 96 %
30,000 MWCO PES 16 60 20 94 %
IgG 0.25 mg/ml (160,000 MW)
50,000 MWCO PES 20 70 30 94 %
100,000 MWCO PES 20 85 30 90 %
Latex beads 0.004 % in DMEM 10 % FCS (0.055 μm)
300,000 MWCO PES 35 - 120 99 %
Latex beads 0.004% in DMEM 10% FCS (0.24 μm)
1,000,000 MWCO* PES 4 5 4 99 %

2,000 g in centrifuge, 2 bar (29 psi) pressure

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivacell 100
en 194.0 kB
Vacusart
Vacusart
Order Number: 17804----------M
Midisart®
Midisart®
Order Number: M_Midisart