text.skipToContent text.skipToNavigation

Sterisart® Universal Pumps

Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Sterisart® universal pump is available as an upgraded version with display and user software. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

Sterisart® Universal Pump, with display

Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Sterisart® universal pump is available as an upgraded version with display and user software. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

Show more

Sterisart® Universal Pump, without display

Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Sterisart® universal pump is available as an upgraded version with display and user software. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

Show more

The Sterisart® Universal Pump is available in two versions: as basic version 16419 and as an upgraded version 16420 with display and user software.The pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Its low, compact design has a space-saving footprint – a great benefit for most clean room benchtops and isolators.

  • Closed system – no ventilation for enhanced safety
  • Robust
  • Compact and ergonomic construction
  • Modular design

Brochure

New Sterisart® Universal Pump
en 942.5 kB
SteriIitätstestsystem — Das geschlossene, wiederverwendbare System für die Prüfung nach USP, EP
de 625.7 kB
Новый насос Sterisart® Universal
ru 1.0 MB
Neue Sterisart® Universal Pumpe
de 972.5 kB
Sterility Testing System — The Closed, Reusable System for USP and EP Sterility Testing
en 617.5 kB

Catalog

Products for Microbiological Control (US and Canada)
en 5.2 MB

Certificate

Quality Assurance Certificate — Sterisart®
en 101.5 kB

Datasheet

Sterisart ® Family — Consumables for Sterility Testing
en 5.0 MB

Poster

Sterisart® NF — Systems for Sterility Testing
en 2.4 MB
Sterisart® NF Системы контроля стерильности
ru 2.1 MB

User Manual

Sterility Test System, Sterilitätstestsystem — Filter Holder | Filterhalter
en 429.3 kB
Pompe universelle Sterisart 16419
fr 621.6 kB
Sterisart Universal Pump 16419 — Sterisart® Universal-Pumpe 16419
en 729.6 kB
Sterisart Universal Pump 16420 — Sterisart® Universal-Pumpe 16420
en 2.8 MB
Pompe universelle Sterisart 16420
fr 1.9 MB
Sterisart® NF
Sterisart® NF
Order Number: 16466--------GBD
Sterisart® NF
Sterisart® NF
Order Number: 16466--------ACD
Sterisart® NF
Sterisart® NF
Order Number: 16466--------GSD
Sterisart® with 60mm Needle
Sterisart® with 60mm Needle
Order Number: 16467--------ACD
Sterisart® NF
Sterisart® NF
Order Number: 16467--------GBD
Sterisart® with 60mm Needle
Sterisart® with 60mm Needle
Order Number: 16467--------GSD
Sterisart® NF
Sterisart® NF
Order Number: 16469--------GBD
Sterisart® NF
Sterisart® NF
Order Number: 16469--------GSD
Sterisart® NF
Sterisart® NF
Order Number: 16470--------GBD
Sterisart® NF
Sterisart® NF
Order Number: 16475--------GBD
Sterisart® NF
Sterisart® NF
Order Number: 16475--------GSD
Sterisart® NF
Sterisart® NF
Order Number: 16476--------GBD
Sterisart® NF
Sterisart® NF
Order Number: 16477--------GBD
Vacusart
Vacusart
Order Number: 17804----------M
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
Midisart®
Midisart®
Order Number: M_Midisart