text.skipToContent text.skipToNavigation

3-branch Manifold, 500 mL funnel capacity

Traditional multi-branch manifolds and individual filter holders for microbial enumeration. The filter holders and manifolds have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues during the microbiological analysis. Special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

Order Number:  16828

Availability:  On Request

3-Branch Manifold System 3 500 ml funnels

Individual filter holders:

The three stainless steel holder types differ only in the funnel capacity (either 40 ml, 100 ml or 500 ml). They have been designed specifically for applications in which the particles or microorganisms retained on the membrane filter surface are of interest. The stainless steel frit filter support ensures a uniform distribution of the residues. Simple handling is very important regarding routine examinations. Stainless steel taps in the base allow the vacuum to be turned on and off. The special closure clamps simplify the addition or removal of the funnels adding to the ease of use.

Multi-Branch Manifolds:

The manifold systems are available with 100 ml or 500 ml capacity funnels. The three or six separate filter holders save time when mass examinations of 100 ml volume samples have to be carried out. Due to the stainless steel taps on the manifold ports the vacuum for each holder can be turned on and off individually. The stainless steel frit ensures a homogenous distribution of the residues on the membrane filter surface. Funnel and filter support can be disinfected by flaming.

  • Special polished stainless steel surfaces allow easy cleaning & rinsingFiltration of three or six samples in parallelStainless steel 304 - long lifecycle

No documents found

Product properties

  • Primary Product Type
    Manifolds
  • Diameter
    47 mm / 50 mm
  • Max. operating pressure
    2 bar
  • Number of Filter Holders
    3
  • Filter Holder
    Fixed

Technical attributes

  • Funnel capacity
    500 mL
  • Application
    Microbial Enumeration
  • Market
    Food & Beverage` Environmental/Water Testing
Vacusart
Vacusart
Order Number: 17804----------M
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
CN white, sterile, 3 µm
CN white, sterile, 3 µm
Order Number: 11302--50----ACN
Midisart®
Midisart®
Order Number: M_Midisart