Secura® Analytical Balance 120 g x 0.01 mg
Reduce Your risk with integrated and intelligent protection systems
Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.
Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.
Order Number: SECURA125-1CIT
Availability: On Request
Configurate your Secura®
Reduce Your risk with integrated and intelligent protection systems
Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.
Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.
- Integrated protection systems for minimizing your risk of obtaining incorrect results
- Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
- SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
- Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
- Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
- Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
- GLP-|GMP-compliant printouts
- Standard password security features for protection against tampering and unauthorized access
- Integrated PC direct function and Plug & Work connectivity to a Sartorius printer
What's included:
Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.
Brochure
Datasheet
User Manual
Product properties
-
Line voltage100 – 240 V, 50 – 60 Hz
-
Minimum sample weight acc. to USP (typical)8.2 mg
-
Repeatability0.02 mg
-
Readability0.01 mg
-
Weighing capacity120 g
-
LevelingReal-Time Level Support
-
AdjustmentInternal automatic (isoCAL)
-
DisplayColored Touchscreen
-
Draft shieldManual
-
Balance TypeAnalytical balance
-
BrandSecura®
-
Legal verificationFactory verification (Italy)
Technical attributes
-
Dimensions (WxDxH)218 × 376 × 316 mm
-
Weight (approx.)7.8 kg
-
Linearity0.1 mg
-
Typical stabilization time6 s
-
Weighing pan diameter⌀ 80 mm
-
Weighing chamber height218 mm
-
Area of applicationOther` Research and development` Production` QC/QA` Pharma` Chemical Industry` Automotive
-
Weighing unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
Safety levelConfigurable in three levels
-
Housing protectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Anti-theft locking deviceKensington Lock, lockdown capability for cable or chain
-
Tamper protectionPassword protection
-
Underfloor weighingNo
-
Password protectionYes
-
Sample identifierYes
-
SQmin functionYes
-
ConnectivityPC-direct data transfer` Plug&Play to Sartorius printer
-
Data transferDirect transfer to Windows<sup>®</sup> applications` Programmable interval for data output` Data transfer protocols SBI - table format - text format
-
Interfacemini USB
-
Calibration historyYes
-
VerifiedYes
-
GLP/GMP compliant printoutYes
-
Regulatory requirementsGLP | GMP
-
Chemical resistanceYes
-
Special laboratory applicationsMixing` Components` Statistics` Conversion
-
Standard laboratory applicationsWeighing` Density` Percentage` Check Weighing` Peak Hold` Counting` Unstable Conditions` Animal Weighing
-
IndustryPharma/Biotech` General Lab` Governmental lab` Academic` Automotive` Pharmacies` Chemical







