text.skipToContent text.skipToNavigation

Sartopure®

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

5051501P9------B
5051501P9------B
Order Number: 5051501P9------B

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Show more

5051542P9------B
5051542P9------B
Order Number: 5051542P9------B

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Show more

5552505P4
5552505P4
Order Number: 5552505P4

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Show more

5555303P9--SO--A
5555303P9--SO--A
Order Number: 5555303P9--SO--A

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Show more

5555305P9--SO--A
5555305P9--SO--A
Order Number: 5555305P9--SO--A

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Show more

  • 1(current)
  • 2
  • 3

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Brochure

Sartopure® GF Plus — The New Generation of Adsorptive Depth Filters
en 1.6 MB
Sartopure® PP3 – Prefiltration Performance Raised to the Power of 3
en 1.6 MB

Datasheet

Sartopure® GF Plus — Adsorptive Depth Filters
en 186.0 kB
Jumbo Star Sartopure GF Plus — A “giant” Step Forward in Pleated Depth Filters
en 74.3 kB
Sartopure® GF Plus The New Generation of Adsorptive Depth Filters
en 462.1 kB
Jumbo Star Sartopure PP2 — A “giant”, Ready-to-use Particulate Filtration & Bioburden Reduction Filter
en 74.7 kB
Sartopure® PP3 — Particle Reduction Filter Elements
en 486.9 kB
Sartopure® PP2 — Particle Filtration & Bioburden Reduction Filter Elements
en 158.8 kB
MaxiCaps® Filter Holders
MaxiCaps® Filter Holders
Order Number: M_MaxiCaps_Filter_Holders
Liquid Filter Housings
Liquid Filter Housings
Order Number: M_Liquid_Filter_Housings
Sartoguard®
Sartoguard®
Order Number: M_Sartoguard
Sartoclean®
Sartoclean®
Order Number: M_Sartoclean
Sartofluor®
Sartofluor®
Order Number: M_Sartofluor
Sartopore® Platinum
Sartopore® Platinum
Order Number: M_Sartopore_Platinum
Sartopure®
Sartopure®
Order Number: M_Sartopure
Sartopore® 2
Sartopore® 2
Order Number: M_Sartopore_2
Removable Heaters
Removable Heaters
Order Number: M_Removable_Heaters