Quintix® Precision Balance 210 g x 1 mg
Make your routine lab work easy with our revolutionary user interface
The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.
Order Number: QUINTIX213-1SAR
Availability: On Request
Configurate your Quintix® Lab Balances
Redefining Standard
Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.
- Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
- Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
- Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
- Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer
What's included:
Universal power adapter, in-use cover, application guide, dust cover for analytical balances
Brochure
Datasheet
User Manual
Product properties
-
Line voltage100 – 240 V, 50 – 60 Hz
-
Minimum sample weight acc. to USP (typical)0.82 g
-
Repeatability1 mg
-
Readability1 mg
-
Weighing capacity210 g
-
LevelingManual
-
AdjustmentInternal automatic (isoCAL)
-
DisplayColored Touchscreen
-
Draft shieldManual
-
Balance TypePrecision balance
-
BrandQuintix®
-
Legal verificationStandard balance (Argentina)
Technical attributes
-
Dimensions (WxDxH)218 × 360 × 320 mm
-
Weight (approx.)4.9 kg
-
Linearity2 mg
-
Typical stabilization time1 s
-
Weighing pan diameter⌀ 120 mm
-
Weighing chamber height209 mm
-
Area of applicationEducation` Other` Research and development` Production` General Laboratory` Food & Beverage` Pharmacies
-
Weighing unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
Housing protectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Anti-theft locking deviceKensington Lock, lockdown capability for cable or chain
-
Tamper protectionSupervisor lock
-
Underfloor weighingYes
-
Password protectionNo
-
ConnectivityPC-direct data transfer` Plug&Play to Sartorius printer
-
Data transferDirect transfer to Windows<sup>®</sup> applications` Programmable interval for data output` Data transfer protocols SBI - table format - text format
-
Interfacemini USB
-
Calibration historyYes
-
VerifiedNo
-
GLP/GMP compliant printoutYes
-
Regulatory requirementsGLP | GMP
-
Chemical resistanceYes
-
Special laboratory applicationsMixing` Components` Statistics` Conversion
-
Standard laboratory applicationsWeighing` Density` Percentage` Check Weighing` Peak Hold` Counting` Unstable Conditions` Animal Weighing





