text.skipToContent text.skipToNavigation

Pumps

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Manual vacuum pump with manometer

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Show more

LABORATORY VACUUM PUMP, 110V/60Hz, EACH.

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Show more

Microsart maxi.vac, 115 V | 60 Hz
Microsart maxi.vac, 115 V | 60 Hz
Order Number: 16694-1-60-22

Maintenance-friendly and performant pumps for smooth and reliable filtration. A complete product range for one to 6-branch filtration systems. Sartorius pumps use state of the art technology making robustness one of their best features. Whether you would like to use a vacuum flask or prefer a flask-free solution (Microsart® e.jet), Sartorius pumps will answer all your needs and help you save space without compromising on performance.

Show more

  • 1(current)
  • 2
  • 3

The Microsart® e.jet vacuum laboratory pump is designed to create sufficient vacuum for filtration and unlike traditional vacuum pumps, it allows simultaneous transfer of the filtered liquid to waste. The Microsart® e.jet Transfer Pump is ideal for sample filtration in Microbiology achieving a trans membrane pressure below 700 mbar in compliance with ISO 8199 (Water quality - General guidance on the enumeration of micro-organisms by culture). Constant flow rates and a defined maximum vacuum guarantee smooth and reliable filtration. The Microsart® e.jet Transfer Pump greatly reduces operating complexity and is an ideal accessory for 3-branch and 1-branch manifolds. The Microsart® e.jet is designed to pump both gas and liquids, meaning no loss of efficiency or malfunctions from water drawn into the pump head.

The vacuum pump series Microsart® maxi.vac and Microsart® mini.vac provide up to date technology for daily use in the Microbiology laboratory environment. They are electric neoprene membrane pumps and therefore oil- and maintenance-free with a low noise level. The vacuum produced by these pumps is controlled and can be easily adjusted to your specifications. Thus sensitive cells (e.g. bacteria) are concentrated on the surface of a membrane filter under better conditions, which results in decreased mortality of the cells, higher recovery rates and shorter incubation times.

Brochure

Technical Cleanliness Filters, Balances and Accessories for Your Particle Analysis
en 7.8 MB
Technische Sauberkeit Filter, Waagen und Zubehörteile für Ihre Partikelanalyse
de 7.8 MB

User Manual

Microsart Maxi.vac Pump
en 609.4 kB
Microsart® e.jet Transfer Pump — Laboratory Vacuum Pump 166MP-4
en 2.1 MB
Vacuum Pump 16612 + 16615
en 722.2 kB
Vacuum Pump 16692 + 16695
en 1.2 MB
Vacusart
Vacusart
Order Number: 17804----------M
Microsart® @filter
Microsart® @filter
Order Number: M_Microsart_add_filter
Microsart® Frit
Microsart® Frit
Order Number: 1ZU---0001
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: 16407--25----ACK
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: 16407--25----ALK
Microsart® Funnel 100
Microsart® Funnel 100
Order Number: 16A07--10------N
Microsart® Funnel 250
Microsart® Funnel 250
Order Number: 16A07--25------N
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: M_Biosart_250_Funnels
Microsart® Funnel
Microsart® Funnel
Order Number: M_Microsart_Funnel
CN white, sterile, 3 µm
CN white, sterile, 3 µm
Order Number: 11302--50----ACN
Biosart® 100 Monitors
Biosart® 100 Monitors
Order Number: M_Biosart_100_Monitors
Midisart®
Midisart®
Order Number: M_Midisart