Practum® Precision Balance 6,100 g x 1 g
Get the best value for your money, without compromises in precision and reliability
You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.
Order Number: PRACTUM6100-1OBR
Availability: On Request
Configurate your Practum®
Get the best value for your money, without compromises in precision and reliability
You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.
- Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
- High reliability and durability provided by mechanical overload protection
- Supervisor lock for preventing unintentional changes to the setup settings
- Effortless weighing thanks to the ergonomic and sturdy draft shield
- Plug & Work technology with Sartorius standard lab printer YDP40
What's included:
Universal power adapter, in-use cover, application guide, dust cover for analytical balances
Brochure
Datasheet
User Manual
Product properties
-
Line voltage100 – 240 V, 50 – 60 Hz
-
Repeatability0.5 g
-
Readability1 g
-
Weighing capacity6,100 g
-
LevelingManual
-
AdjustmentWith External Weights
-
DisplayColored Touchscreen
-
Draft shieldNone
-
Balance TypePrecision balance
-
BrandPractum®
-
Legal verificationFactory verification (Brazil)
Technical attributes
-
Dimensions (WxDxH)218 × 360 × 88 mm
-
Weight (approx.)3.1 kg
-
Linearity1 g
-
Typical stabilization time1 s
-
Weighing pan diameter⌀ 180 mm
-
Area of applicationEducation` Other
-
Weighing unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
Housing protectionGlass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Anti-theft locking deviceKensington Lock, lockdown capability for cable or chain
-
Tamper protectionSupervisor lock
-
Underfloor weighingYes
-
Password protectionNo
-
ConnectivityPC-direct data transfer` Plug&Play to Sartorius printer
-
Data transferDirect transfer to Windows<sup>®</sup> applications` Programmable interval for data output` Data transfer protocols SBI - table format - text format
-
Interfacemini USB
-
Calibration historyNo
-
VerifiedYes
-
GLP/GMP compliant printoutNo
-
Regulatory requirementsNone
-
Chemical resistanceNo
-
Standard laboratory applicationsWeighing` Density` Percentage` Check Weighing` Peak Hold` Counting` Unstable Conditions` Animal Weighing





