text.skipToContent text.skipToNavigation

Proline® Plus Starter Kit 3: 20 µl, 200 µl & 1000 µl pipettes

Multipacks combine a set of mLINE® or Proline® Plus single-channel mechanical pipettes with matching tip trays and useful accessories. This is a great bargain if you want to affordably replace your used mechanical pipettes!

Order Number:  728652

Availability:  On Request

The mechanical pipette Multipacks offer an affordable option to get a set of quality pipettes with useful accessories in a convenient package of your choice. Whether you are renewing your existing pipettes or setting up a new pipetting station, these packs will fulfill your need. The Multipacks are available for both mLINE® and Proline® Plus mechanical pipettes. Proline® Plus Starter Kit offers an opportunity to test and get started with Proline® Plus mechanical pipettes. You can choose between four Starter Kits, with two or three single-channel pipettes and compatible Optifit Tips. All kits include a range of useful accessories, such as a pipette holder and a calibration tool that also acts as a tube opener, as well as the required instructions.

  • Ergonomic design with light pipetting forces, comfortable handle and finger support for reduced risk of strain injuries
  • Minimised risk of contamination with Safe-Cone Filters and full autoclavability
  • Highly durable with strengthened structure also for heavier use
  • The widest range of pipettes for various users and applications
  • 20 µl, 200 µl and 1000 µl Proline® Plus mechanical pipettes, 1-channel
  • 200 µl and 1000 µl Optifit Tips, single tray
  • Pipette Holder x 3
  • Calibration Tool / Tube Opener x 3

Performance specifications

Cat. No. Channels Volume
Range (µl)
Increment
(µl)
Test
Volumes (µl)
Inacc.
(%)
Impr.
(%)
728010 1 0.1 - 3 0.002 3 / 1.5 / 0.3 1.3 / 2.40 / 10.00 0.80 / 1.60 / 6.00
728020 1 0.5 - 10 0.01 10 / 5 / 1 1.00 / 1.50 / 2.50 0.60 / 1.00 / 1.50
725030 1 2 - 20 0.02 20 / 10 / 2 0.90 / 1.20 / 3.00 0.40 / 1.00 / 2.00
728040 1 5 - 50 0.10 50 / 25 / 5 1.00 / 1.40 / 3.00 0.30 / 0.50 / 1.50
728050 1 10 - 100 0.10 100 / 50 / 10 0.80 / 1.00 / 2.00 0.15 / 0.40 / 1.00
728060 1 20 - 200 0.20 200 / 100 / 20 0.60 / 0.80 / 2.00 0.15 / 0.30 / 0.80
728070 1 100 - 1000 1.00 1000 / 500 / 100 0.60 / 0.60 / 1.00 0.20 / 0.20 / 0.40
728080 1 500 - 5000 10.0 5000 / 2500 / 500 0.50 / 0.60 / 2.00 0.20 / 0.30 / 0.60
728090 1 1 - 10 ml 20.0 10000 / 5000 / 1000 0.60 / 1.20 / 3.00 0.20 / 0.30 / 0.60
728120 8 0.5 - 10 0.01 10 / 5 / 1 1.50 / 2.50 / 4.00 1.00 / 2.50 / 4.00
728130 8 10 - 100 0.10 100 / 50 / 10 0.70 / 1.00 / 3.00 0.25 / 0.70 / 1.50
728140 8 30 - 300 0.20 300 / 150 / 30 0.60 / 1.00 / 2.00 0.25 / 0.50 / 1.00
728220 12 0.5 - 10 0.01 10 / 5 / 1 1.50 / 2.50 / 4.00 1.00 / 2.50 / 4.00
728230 12 10 - 100 0.10 100 / 50 / 10 0.70 / 1.00 / 3.00 0.25 / 0.70 / 1.50
728240 12 30 - 300 0.20 300 / 150 / 30 0.60 / 1.00 / 2.00 0.25 / 0.50 / 1.00
728515 1 5 - 5 1.30 1.20
728520 1 10 - 10 0.80 0.80
728530 1 20 - 20 0.60 0.50
728535 1 25 - 25 0.50 0.30
728545 1 50 - 50 0.50 0.30
728550 1 100 - 100 0.50 0.30
728560 1 200 - 200 0.40 0.20
728565 1 250 - 250 0.40 0.20
728567 1 500 - 500 0.30 0.20
728570 1 1000 - 1000 0.30 0.20
728575 1 2000 - 2000 0.30 0.15
728580 1 5000 - 5000 0.30 0.15
728590 1 10 ml - 10000 0.60 0.20

Catalog

Sartorius Liquid Handling Products
en 10.3 MB
Prodotti Sartorius per la manipolazione dei liquidi
it 11.2 MB
Sartorius 液体处理产品
zh 11.6 MB
Gamme Sartorius – Liquid Handling
fr 11.4 MB
Продукция компании — Sartorius для дозирования жидкостей
ru 11.8 MB

Product properties

  • Volume
    Multiple (20 μL, 200 μL, 1,000 μL)
  • Channels
    1
  • Primary Product Type
    Pipettes
  • Product Family
    Proline Plus
  • Pipette type
    Mechanical pipettes, multipacks
  • Stand included
    No

Technical attributes

  • Dimensions (WxDxH)
    350 × 350 × 100 mm
  • Electrical / battery item
    Yes
  • Animal Components
    No