text.skipToContent text.skipToNavigation

Paper Boards for the Filtration and Absorption of Liquids

These boards are used for the filtration of cooking and transformer oils, galvanic baths and as base paper for further impregnation with certain reagents and antibiotics.

Filter Boards/ Grade C 350L
Filter Boards/ Grade C 350L
Order Number: FT-2-340-375500

The grade C 350L is a very pure paper made of cotton linters only.

Show more

Filter Boards/ Grade SEK 770
Filter Boards/ Grade SEK 770
Order Number: FT-2-419-125152N

Filter board for the absorption of liquids.

Show more

Filter Boards/ Grade C 450
Filter Boards/ Grade C 450
Order Number: FT-2-347-580580

Filter board for the filtration and absorption of liquids.

Show more

Filter Boards/ Grade C 350
Filter Boards/ Grade C 350
Order Number: FT-2-346-475475

Filter board with increased wet strength for the filtration and absorption of liquids.

Show more

Filter Boards/ Grade 157
Filter Boards/ Grade 157
Order Number: FT-2-437-022300

Filter board for the filtration and absorption of liquids.

Show more

  • 1(current)
  • 2
  • 3

Applications Examples:

  • Antibiotic testing paper: Grade C 350L
  • Blotting paper for determination of water absorptiveness according to COBB (EN 20535) : Grade A 250
  • Clarification of galvanic baths : Grade C 350
  • Determination of the resistance to chemicals agents according to DIN EN 13442: Grade C 450
  • Determination of properties of high-pressure decorative laminates according to DIN EN 438-2: Grade C 450
  • Testing of spectable frames and sunglasses for nickel release according to EN 16128:2015: Grade LabSorb Ultra

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB