text.skipToContent text.skipToNavigation

Microsart® Geneprep

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Microsart® Geneprep
Microsart® Geneprep
Order Number: SMB95-2004

Microsart® Geneprep, the perfect solution for everybody who longs for most reliable, fast and convenient contamination control. This kit covers filtration devices for sample concentration and DNA extraction in high volume liquids. Our new membrane dissolving technology is unique in the market. Thus, you can be absolutely sure to detect each single microbe that was retained by the membrane. Microsart® Geneprep makes your lab-life easier – not only for experts in Legionella control in drinking-water.

Show more

Microsart® Geneprep combines the steps of filtration of a liquid sample, dissolution of the membrane filter, lysis of the collected microorganisms, DNA isolation and rehydration of the DNA in minimal volumes ready for PCR analysis, or any other DNA-based analysis method.

Application Note

Applic.Note Microsart Geneprep
en 624.8 kB

Catalog

Products for Microbiological Control
en 12.0 MB

Datasheet

Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Propanol-2
fr 154.5 kB
Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Éthanol 70%
fr 146.6 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 Membrane Solvent
de 183.1 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 2-Propanol
de 186.8 kB
Fiche de données de sécurité Selon le Règlement (CE) no 2015/830/UE Membrane Solvent
fr 312.3 kB
Sicherheitsdatenblatt gemäß EU-Verordnung 2015/830 Ethanol 70%
de 194.5 kB
Safety Declaration for components: Lysis Buffer, Separation Paste, Carrier RNA, RNA Rehydration Buffer, DNA Rehydration Buffer, part of Cat. No. SMB95-2004
en 28.7 kB
Microsart® Geneprep Concentration and DNA extraction kit for liquids ≥ 100 ml
en 291.0 kB

Safety Datasheet

Safety Data Sheet According to Regulation (EC) No. 2015/830
en 285.5 kB
Safety Data Sheet According to Regulation (EC) No. 2015/830 2-Propanol
en 148.7 kB
Safety Data Sheet According to Regulation (EC) No. 2015/830 Ethanol 70%
en 160.2 kB

User Manual

Microsart® Geneprep Concentration and DNA Extraction Kit for Liquids ≥ 100 ml
en 345.5 kB
Vacusart
Vacusart
Order Number: 17804----------M
Microsart® @filter Units
Microsart® @filter Units
Order Number: M_Microsart_add_filter
Microsart® Frit
Microsart® Frit
Order Number: 1ZU---0001
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: 16407--25----ACK
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: 16407--25----ALK
Microsart® Funnel 100
Microsart® Funnel 100
Order Number: 16A07--10------N
Microsart® Funnel 250
Microsart® Funnel 250
Order Number: 16A07--25------N
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
Biosart® 250 Funnels
Biosart® 250 Funnels
Order Number: M_Biosart_250_Funnels
Microsart® Funnel
Microsart® Funnel
Order Number: M_Microsart_Funnel
CN white, sterile, 3 µm
CN white, sterile, 3 µm
Order Number: 11302--50----ACN
Biosart® 100 Monitors
Biosart® 100 Monitors
Order Number: M_Biosart_100_Monitors
Midisart®
Midisart®
Order Number: M_Midisart