text.skipToContent text.skipToNavigation

BIOSTAT® B-DCU II

Fully Flexible for Advanced Process Development

Experience the new generation of BIOSTAT® B-DCU II Fermentor/Bioreactors, designed for meeting demanding requirements in both research and process development. Choose from pre-configured packages, build your own from a range of standard options, or customize to meet your needs!

  • Gain more Flexibility!
  • Optimize your Space!
  • Save your Time!

Flexible Fermentor / Bioreactor System for biotechnological process developmentThe BIOSTAT® B-DCU II is designed for meeting demanding requirements in both research and process development. Unrivaled for scale-down and scale-up modeling of various culture processes, the BIOSTAT® B-DCU II provides highest level of power and flexibility and can be configured with up to six supply towers, each providing independent control of the respective culture vessel.

  • independent parallel process control for up to six supply towers
  • flexible gassing system with up to 6 individual gas outlets including one rotameter per outlet
  • every supply tower allows an independent control of the respective culture vessels, which are in different working volumes, such as 0,5L, 1L, 2L, 5L and 10L, available

No documents found

No accessories & consumables found