BACTair™ Culture Media Plates

Impact your microbiological air monitoring - for an exceptional recovery of airborne microorganisms.

Price (USD):
$83.30
Item No.: 
14320-110----ACD
Availability: 
Pieces
10

*Custom/bulk order quotes are provided within 24 hours of request.

BACTair™ culture media plates are ready-to-connect prefilled agar media plates for microbiological air monitoring using the AirPort MD8 air sampler (impaction method). Airborne microorganisms are directly captured on the culture media plates, where the plates function directly as collection heads. This means that the collection properties are integrated right into the culture media plates. With BACTair™, there is no longer a need for metal sieve plates or metal collection heads, which demand regular sterilisation for routine sampling. The geometry of the culture media plate with its 400 holes yields exceptional sampling efficiency.

  • Individually, sterile packaged
  • Integrated disposable sieve
  • Pre-filled with agar media
  • Samples 1m³ in 8 minutes
  • Optimised geometry

The Tryptic Soy Agar (TSA) medium is used for the recovery of a broad range of heterotrophic microorganisms such as common aerobic and facultative anaerobic bacteria.

Applications

  • Application
    Air Monitoring  
  • Application Area
    Air monitoring  
  • Industry
    • Food & Beverage  
    • Pharma / Biotech  
  • Market
    Environmental/Water Testing  

Biological Information

  • Target Microorganism
    Total count  

Dimensions

  • Dimensions
    11.6 × 2.4 cm  
  • Filter Diameter
    N/A  

General Specifications

  • Culture Media
    TSA (Tryptic Soy Agar)  
  • Membrane Color | Grid Color
    N/A  

Materials of Construction

  • Filter Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    > 0.65 µm  

Product Information

  • Brand
    BACTair™  
  • Media Format
    Agar  
  • Pack Size
    10  
  • Package Type
    Plates  
  • Packaging
    Sterile, individually packed  
  • Type
    Media  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Sterilization Method
    Gamma irradiation  
  • Adapter culture media plates on MD8

    $153.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Cover for BACTair™
    Item no.
    1ZPX-D0002

    $28.10

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Customers Also Purchased