text.skipToContent text.skipToNavigation

arium® mini

With arium® mini Sartorius presents a compact ultrapure water system which is specially designed for requirements of less than 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality.

arium® mini essential UV Lab Water System

The arium® mini essential is a space-saving system which will be directly connected to the on-site DI water line of the laboratory for the production of ultrapure water.

Due to the optional built-in UV lamp and the individually usable ultrafilter, the arium & reg; mini essential is as well for general as for analytical applications and is ideal suited for a daily requirement <10 liters.

Show more

arium® mini essential Lab Water System

The arium® mini essential is a space-saving system which will be directly connected to the on-site DI water line of the laboratory for the production of ultrapure water.

Due to the optional built-in UV lamp and the individually usable ultrafilter, the arium & reg; mini essential is as well for general as for analytical applications and is ideal suited for a daily requirement <10 liters.

Show more

arium® mini Lab Water System
arium® mini Lab Water System
Order Number: H2O-MM-T

The arium® mini is a compact ultrapure water system developed to provied ASTM Type 1 water quality. The system is ideal for general/ critical applications and is suitable for a daily need < 10 liters.

Show more

arium® mini plus UV Lab Water System
arium® mini plus UV Lab Water System
Order Number: H2O-MA-UV-T

The arium® mini plus UV is a combined ultrapure water system developed to provied ASTM Type 1 and Type 3 water. The system is ideal suited for general and analytical applications at a daily need < 10 liters. For critical analysis the integrated UV lamp ensure an organic reduction down to < 5 ppb TOC*.

Show more

arium® mini plus Lab Water System
arium® mini plus Lab Water System
Order Number: H2O-MA-T

The arium® mini plus is a combined ultrapure water system developed to provied ASTM Type 1 and Type 3 water. The system is ideal suited for general and critial applications at a daily need < 10 liters.

Show more

  • 1(current)
  • 2

Sartorius presents the arium® mini, a compact ultrapure water system that is specially designed for ultrapure water requirements of less than 10 liters per day. With the capacity to deliver ultrapure water at a rate of 1 L/min. and a width of only 28 cm (11 in.), this space-saving unit easily integrates into nearly any lab environment.

For analytical and especially critical applications, such as HPLC/UHPLC, arium® mini can be equipped with an optional integrated UV lamp (185/254 nm). This ensures reliable production of ultrapure water that is virtually free of organic components.

Standard arium® mini

The standard version of arium® mini is independent of a permanently installed water tap. Water is supplied to this system via the integrated bag, which is filled by a built-in pump. In the process, pretreated water is pumped into the bag automatically and is thus used as feed water for the production of ultrapure water.

Feed water needed to produce ultrapure water is supplied by the 5-liter bag integrated on the side of the system. Originally developed for the pharmaceutical industry, this bag is optimal for storing purified water. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality. Uncomplicated exchange of the bag also facilitates upkeep of the system and considerably reduces maintenance time compared with conventional tank systems. The bagtank does not require any hazardous cleaning chemicals, further increasing user safety as a result.

arium® mini Plus

The arium® mini Plus, can be directly connected to a feed water tap. In this system, feed water is treated first by a pre-treatment cartridge, which consists of a combination of activated carbon and a reverse osmosis module, and is safely stored intermediately in the integrated bag of the system. Final production of ultrapure water then takes place using a specially developed arium® Scientific purification cartridge.

For analytical and especially critical applications, such as HPLC/UHPLC, arium® mini can be equipped with an optional integrated UV lamp (185/254 nm). This ensures reliable production of ultrapure water that is virtually free of organic components.

Brochure

arium® mini – Reinstwasser-System — Mehr Zeit für Ihre Forschung dank einzigartiger Bagtank-Technologie
de 2.0 MB
arium® mini – Compact Ultrapure Water Systems for 10 Liters per Day
en 2.1 MB
arium® mini – Sistemas Compactos de Agua Ultrapura para 10 Litros por Día
es 2.0 MB
arium® mini – Systèmes compacts pour produire jusqu‘à 10 litres d‘eau ultrapure par jour
fr 2.0 MB
arium® mini – Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 2.0 MB
arium® mini – Sistemas Compactos de Água Ultrapura para 10 Litros por Dia
pt 2.0 MB

Certificate

arium® pro, comfort, mini - certificate compliance ASTM D1193-06 Type 1
en 77.3 kB
Material Origin Certificate — arium® mini H2O-CPR Pre-Treatment Cartridge
en 74.5 kB

Datasheet

arium® mini Reinstwassersysteme - Kompakte Reinstwasseranlagen für 10 Liter am Tag
de 914.3 kB
arium® mini Ultrapure Water Systems - Compact Laboratory Water Systems for 10 Liters per Day
en 898.3 kB
Systèmes de purification d’eau arium® mini - Systèmes compacts pour produire jusqu’à 10 litres d’eau ultrapure par jour
fr 926.8 kB
Sistemi per acqua ultrapura arium® mini - Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 914.1 kB
arium® mini Sistema de Água Ultrapura - Sistemas Compactos de água de laboratório para 10 Litros por Dia
pt 929.3 kB
Sistemas de Agua Ultrapura arium® mini - Sistemas Compactos de Agua de Laboratorio para 10 Litros por Día
es 928.3 kB

User Manual

arium® mini plus | arium® mini | arium® mini essential H2O-MA-...| H2O-MM-...| H2O-MU-... 超纯水系统
zh 6.2 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Reinstwasser-System
de 5.2 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Ultrapure Water System
en 5.9 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Système de purification d’eau
fr 5.9 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA.. | H2O-MM... | H2O-MU-... Sistema per acqua ultrapura
it 5.9 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-...| H2O-MM-...| H2O-MU-... 超純水製造システム
ja 5.9 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Sistema de Água Ultrapura
pt 5.8 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Система получения сверхчистой воды
ru 6.1 MB
arium® mini plus | arium® mini | arium® mini essential H2O-MA-... | H2O-MM-... | H2O-MU-... Sistema de agua ultrapura
es 5.9 MB