text.skipToContent text.skipToNavigation

arium® Comfort II Combined Lab Water Systems

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

arium® comfort II EDI with 2 RO Modules w/o TOC

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

Show more

arium® comfort II EDI with 2 RO Modules w/o TOC

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

Show more

arium® comfort II
arium® comfort II
Order Number: H2O-II-2-T

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

Show more

arium® comfort II EDI with 2 RO Modules
arium® comfort II EDI with 2 RO Modules
Order Number: H2O-II-2-TOC-T

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

Show more

arium® comfort II Bench-Top Unit
arium® comfort II Bench-Top Unit
Order Number: H2O-II-1-T

The arium® comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water (5 l/h), all in one system. Directly connected to your potable feed water source, this system uses proven reserve osmosis technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver water of the highest quality. In addition, the innovative iJust function optimizes your water usage and ensures time- and labor-saving operation.

Show more

  • 1(current)
  • 2
  • 3

Sartorius presents the compact, environmentally friendly, reliable and easy-to-use arium® comfort II for producing both ASTM Type 1 ultrapure water and Type 2 pure water. This system features advanced reverse osmosis membranes, our patented electrodeionization (EDI) technology and a unique cartridge with highly efficient ion-exchange resin. The powerful combination of these technologies ensures the highest water quality. Moreover, the user-friendly, touch-active display and intuitive menu navigation provide total convenience, making the arium® comfort II the best choice for your mission-critical laboratory applications.

Pure water produced by arium® comfort II is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Applications:

  • HPLC
  • AAS
  • Ion chromatography
  • Photometry
  • Pure water for preparation of microbiological media and reagents
  • Histology
  • ELISA, RIA
  • Pure water for preparation of buffers and pH solutions
  • Purification of feed water for laboratory instruments, such as autoclaves, glassware dishwashers, humidifiers, water baths, etc.

iJust

Compared with conventional water systems, the arium® comfort II with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces water usage and calculates the optimal cleaning cycles for the system.

  • Premium product water quality at all times
  • Optimized, economic water consumption
  • Guaranteed longer life of down-stream ultrapure water systems

Display with Touch Function

Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

Major Advantages of arium® comfort II

The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

  • The highest Type 2 water quality, plus Type 1, at all times
  • Optimized, lean and green water usage
  • Guaranteed longer life of downstream ultrapure water systems
  • Total ease of use
  • The lowest TOC level with constant monitoring option
  • High system flexibility to meet your specific needs

Certificate

Cartridge Kit H2O-CRO-H-2, H2O-CRO-H-1, 613CPM4 and 613CPM4--------V for arium® advance, comfort, 613 & 612 laboratory water systems
en 51.2 kB

Datasheet

arium® Water Guard
it 73.8 kB
arium® comfort II — Лучшая технология очистки воды. Без компромиссов.
ru 1.0 MB
arium® SterilePlus
en 139.6 kB
arium® comfort II — Melhor Tecnologia Sem Compromisso
pt 800.1 kB
arium® Water Guard
fr 73.9 kB
arium® comfort II — La migliore tecnologia senza compromessi
it 806.3 kB
arium® comfort II JI — Mejor Tecnología Sin Compromiso
es 812.9 kB
arium® SterilePlus
de 139.7 kB
arium® Dispenser Gun — The solution for greater flexibility in the laboratory.
en 294.3 kB
arium® Water Guard
es 74.0 kB
arium® Water Guard
de 73.9 kB
arium® Dosierpistole — Die Lösung für mehr Flexibilität im Labor.
de 276.7 kB
arium® comfort II — La meilleure technologie sans compromis
fr 814.0 kB
arium® Water Guard
en 73.5 kB
arium® comfort II — Beste Technologie Ohne Kompromisse
de 808.7 kB
arium® comfort II — Best Technology Without Compromise
en 807.4 kB

Technical Note

Technical Note iJust Software
de 143.9 kB
Nota técnica: iJust Software
pt 147.7 kB
Technical Note: iJust Software
en 152.0 kB

User Manual

arium® comfort I, comfort II Sistema de Purificação de Água
pt 6.7 MB
arium® comfort I, comfort II 水净化系统
zh 6.7 MB
arium® bagtank — bagtanks
ru 1.6 MB
arium® comfort I、comfort II 精製システム
ja 6.9 MB
arium® comfort I, comfort II Система водоподготовки
ru 6.5 MB
arium® comfort I, comfort II Wasseraufbereitungssystem
de 5.2 MB
arium® comfort I, comfort II Système de purification d’eau
fr 6.8 MB
arium® comfort I, comfort II Sistema de tratamiento de agua
es 6.5 MB
arium® comfort I, comfort II Water Purification System
en 6.8 MB
arium® bagtank
en 2.6 MB
arium® comfort I, comfort II Sistema di purificazione dell’acqua
it 6.6 MB
arium® bag 20
arium® bag 20
Order Number: H2O-CBS-20
arium® bag 50
arium® bag 50
Order Number: H2O-CBS-50