BioPAT® Viamass electronics for single-use (SU)

The BioPAT® Viamass Electronics SU for signal generation and evaluation is part of the BioPAT® Viamass system. The BioPAT® Viamass Electronics SU includes a Single-Use probe and a light-weight pre-amplifier with an integral sensor disc connector and can be connect to DCU or Biobrain®.

Item No.: 
BPV0001

*Custom/bulk order quotes are provided within 72 hours of request.

This Single-Use option can be used in Biostat® RM and Biostat STR®.

Applications

  • Usage
    Single-use  

Components

  • Additional Required Components
    BioPAT® Viamass signal simulator set single-use (SU)  

Features

  • Device/Instrument Compatibility
    • Biostat® RM  
    • Biostat® STR  

Product Information

  • Brand
    BioPAT® Viamass