Skip to content Skip to navigation menu

Pressure Vessels

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Choose your product

Products (22)

Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.:   380AA0060FD002LZ
Volume
60 L
Maximum Allowable Working Temperature
150 °C (302 °F)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.:   380AA0100FD002LZ
Volume
100 L
Maximum Allowable Working Temperature
150 °C (302 °F)
Pressure Vessel
Pressure Vessel
Item no.:   17531
Volume
10 L
Maximum Allowable Working Temperature
95 °C (203 °F)
Biopharma Pressure Vessel Type 380
Biopharma Pressure Vessel Type 380
Item no.:   380AA0050FD002LZ
Volume
50 L
Maximum Allowable Working Temperature
150 °C (302 °F)
Pressure Vessel
Pressure Vessel
Item no.:   17535
Volume
80 L
Maximum Allowable Working Temperature
95 °C (203 °F)

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

We can offer you a standard Tri-clamp connection as body closure but also an aseptic O-Ring connection similar to DIN 11864-3.

Datasheet

Biopharma Pressure Vessel Type 380
en 954.6 kB
Biopharma Pressure Vessel Type 381
en 753.8 kB
Pressure Vessels — Pressure vessels with Capacities from 5–100 Liters
en 583.3 kB