Skip to content Skip to navigation menu

Polyethersulfone Ultrafilter

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Choose your product

Products (105)

Sartocon® PESU Cassette
Sartocon® PESU Cassette
Item no.:   3021463407E--SG
MWCO
8 kD
Filtration Area
0.7 m²
Sartocon® Slice PESU Cassette
Sartocon® Slice PESU Cassette
Item no.:   3051462901E--SG
MWCO
5 kD
Filtration Area
0.1 m²
Sartocon® Slice Disposable PESU Cassette
Sartocon® Slice Disposable PESU Cassette
Item no.:   3061460901E--SG
MWCO
1 kD
Filtration Area
0.1 m²
Sartocon® Slice Disposable PESU Cassette
Sartocon® Slice Disposable PESU Cassette
Item no.:   3061462901E--SW
MWCO
5 kD
Filtration Area
0.1 m²
Sartocon® Slice 200 PESU Cassette
Sartocon® Slice 200 PESU Cassette
Item no.:   3081465902E--SG
MWCO
30 kD
Filtration Area
0.02 m²

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Polyethersulfone Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 194.4 kB
Polyethersulfone Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 44.1 kB
Sartocon® Slice Holder
Sartocon® Slice Holder
Item no.:   17521---002

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m²). The filterholder can be sterilized by autoclaving or inline steaming.

Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder
Item no.:   17525--01

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.

Customers Also Purchased

SARTOFLOW® Advanced

SARTOFLOW® Advanced

Learn More