Skip to content Skip to navigation menu

PMA Vision

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Choose your product

Products (3)

PMA.Vision Ex zone 1, 20 m | 65 ft (US,EU,UK)

$4,015.00

Cable Length
20 m
PMA.Vision Ex zone 1, 30 m | 98 ft (US,EU,UK)

$4,045.00

Cable Length
30 m
PMA.Vision Ex zone 1, 10 m | 33 ft (US,EU,UK)

$3,980.00

Cable Length
10 m

Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!

Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.

The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.

Design your processes forward-focused and economically - the PMA.Vision will inspire you.

  • No dedicated PC/Terminal in the mixing area needed
  • Smaller investment: Lower installation cost
  • Ease of installation-Simpler cabling
  • Easy to clean: Tempered edge-glass display and optional in-use protective covers
  • Mixing process does not need to be supported by color software
  • Mobile data processing

Brochure

PMA.Vision - Die Mischstation
de 3.4 MB
PMA.Vision - The Connection to the Future
en 3.3 MB
PMA.Vision - La connexion vers le Futur
fr 3.3 MB
PMA.Vision - La Conexión con el Futuro
es 3.3 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

PMA.Vision (model VIS1Y2)
en 142.9 kB

User Manual

PMA.Vision VIS1X - Installation Instructions
en 4.6 MB
PMA.Vision VIS1X - 使用说明书
zh 4.1 MB
PMA.Vision VIS1X - Betriebsanleitung
de 5.8 MB
PMA.Vision VIS1X - Operating Instructions
en 11.2 MB
PMA.Vision VIS1Y - Installation Instructions
en 7.9 MB
PMA.Vision VIS1Y - 使用说明书
zh 4.8 MB
PMA.Vision VIS1Y - Betriebsanleitung
de 10.1 MB
PMA.Vision VIS1Y - Operating Instructions
en 10.2 MB
PMA.Vision VIS1X - Instruções de operação
pt 11.0 MB
PMA.Vision VIS1X - Руководство по эксплуатации
ru 5.7 MB
PMA.Vision VIS1Y - Руководство по эксплуатации
ru 10.8 MB
USB cable, length 3 m
USB cable, length 3 m
Item no.:   YCC01-0040M3

$40.00

USB cable, length 5 m (16.4 ft.)
USB cable, length 5 m (16.4 ft.)
Item no.:   YCC01-0040M5

$45.00

Grounding cable, 2 m (6.5 ft.)
Grounding cable, 2 m (6.5 ft.)
Item no.:   YCC01-X046M2

$18.00

Ex-link converter for PMA.Vision Ex zone 1 (Class I, Div 1)

$1,005.00

Ex-link converter for installation of a PMA.Vision in hazardous areas of zone 1 (Class I, Div 1), the converter must be installed in the safe area.

Ex-link converter for PMA.Vision Ex zone 2 (Class I, Div 2)

Ex-link converter for installation of a PMA.Vision in hazardous areas of zone 2 (Class I, Div 2), the converter must be installed in the safe area.

In-use cover for display (set of 10)

$46.00

In-use cover for column (set of 10)
In-use cover for column (set of 10)
Item no.:   YDC03PMA-CO10

$46.00

In-use cover for weighing pan (set of 10)

$46.00

External calibration weight 1 kg (class F2)

$121.90

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 2 kg (class F2)

$177.10

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 5 kg (class F2)

$296.70

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More
In-use cover for weighing pan (set of 10)

In-use cover for weighing pan (set of 10)

Learn More
In-use cover for column (set of 10)

In-use cover for column (set of 10)

Learn More