Skip to content Skip to navigation menu

PMA.HD

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas.

Choose your product

Products (8)

PMA.HD Standard
PMA.HD Standard
Item no.:   SPO1S1

$1,930.00

Ex Approval/Zone
Non ex
Cable Length
N/A
PMA.HD Ex zone 1, 30 m
PMA.HD Ex zone 1, 30 m
Item no.:   LAB1X4
Ex Approval/Zone
Ex zone 1
Cable Length
30 m
PMA.HD Ex zone 1, 20 m | 65 ft, (US,EU,UK)

$3,540.00

Ex Approval/Zone
Ex zone 1
Cable Length
20 m
PMA.HD Ex zone 1, 10 m
PMA.HD Ex zone 1, 10 m
Item no.:   LAB1X2
Ex Approval/Zone
Ex zone 1
Cable Length
10 m
PMA.HD Standard incl. power supply (US,EU,UK)

$1,965.00

Ex Approval/Zone
Non ex
Cable Length
N/A

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Brochure

PMA.HD When every drop counts
en 1.6 MB
PMA.HD Quand chaque goutte compte
fr 1.6 MB
PMA.HD Cuando cada gota cuenta
es 1.6 MB
PMA.HD Höchste Wägegenauigkeit für kleine Mengen
de 1.7 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

PMA.HD (Modell SPO1S1)
de 102.7 kB
PMA.HD (model SPO1S1)
en 146.2 kB

Software

PMA Management Software
en 75.1 MB

User Manual

PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 8.8 MB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 5.5 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.1 MB
Manual_PMA_Management_Software
de 541.1 kB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.3 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 5.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 2.9 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Installation Instructions
en 7.7 MB
Manual_PMA_Management_Software
fr 1.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 5.3 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 4.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 2.9 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 6.0 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.0 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1
en 2.4 MB
Manual_PMA_Management_Software
en 319.4 kB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.0 MB
External calibration weight 1 kg (class F2)

$121.90

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 2 kg (class F2)

$177.10

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More