MSA USP Calibration Software with HTML Evaluation - Cubis® I, II

This Q-App is for the determination of operating range according to USP Chapter 41.

Price (USD):
$414.00
Item No.: 
YAPP022
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Features:

  • Operator is guided through the process step-by-step
  • Weight values are acquired automatically
  • Evaluation of optimum operating range is automatically calculated by the routine
  • Documentation can be performed on a Sartorius printer and/or via Ethernet on basis of Q-Web via HTML visualization

Applications

  • Application
    USP Advanced  
  • Application Programs
    • Weighing  
    • User calibration  

Features

  • Device/Instrument Compatibility
    Cubis® MSA  

Product Information

  • Brand
    Cubis® MSA  
  • Pack Size
    1