Skip to content Skip to navigation menu

MSA Pipette Check Software, v.2 - Cubis® I, II

The application workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.

Item no.:  YAPP042

   

Two methods are available:

  • The "quick check" is based on the free entry of up to 9 repetitions

  • Requires 10 pipettings or 3 x 10 pipettings for variable pipettes ( ISO 8655)

  • After entering pipette data as well as climate data temperature and air pressure (to determine Z factor), Q-App guides user through each calibration step

  • Evaluation takes place automatically and corresponds to current tolerance requirements of ISO 8655 Standard

  • Calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network

eShop Dynamic Attributes

  • Application Programs
    • User calibration
    • Weighing