Skip to content Skip to navigation menu

MSA External Calibration Software with HTML Evaluation - Cubis® I, II

Guided external calibration process with up to 5 definable weights.

Item no.:  YAPP012

   

Features:

  • Workflow has two levels: administrator and user

  • Administrators are allowed to define up to 5 weight values, including their ID, value and tolerances

  • Users allowed to start calibration process.

  • Data acquisition and evaluation done automatically

  • Documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization

eShop Dynamic Attributes

  • Application Programs
    • User calibration
    • Weighing