Skip to content Skip to navigation menu

Gold Balance 320 g_ 1 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL323I-1S

Availability:  Discontinued

 

Gold & Carat Balances

Supporting pan (diameter 115 mm)

weighing pan
weighing pan
Item no.: 69B12179

Base plate (special steel)
Base plate (special steel)
Item no.: 69ED0032

Cap for data output
Cap for data output
Item no.: 69ED0147

EMC system component (needs to be prog.)

Digital module pcb (needs to be prog.)

System-PCB (needs to be programmed)

Hook M3
Hook M3
Item no.: 69MS0046

Frame
Frame
Item no.: 69ED0139

Plastic dust cover
Plastic dust cover
Item no.: 6960BP08

Collapsible box
Collapsible box
Item no.: 69ED0950

Foot (dia. 10mm) self-adhesive

pressure plate (level indicator)

Rear glass panel, low
Rear glass panel, low
Item no.: 69ED0028

Front glass panel and hood unassembled

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Top sliding door with handle strip

Packing, complete
Packing, complete
Item no.: 69ED0901

Null indicator subassembly, compl.

Cap
Cap
Item no.: 69MA0218

levelling screw
levelling screw
Item no.: 69B20005

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Data output
Data output
Item no.: 69ED0002

Power supply pcb
Power supply pcb
Item no.: 69ED0003

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Side door, low,  with handle strip

Weight switching
Weight switching
Item no.: 69ED0005

level indicator
level indicator
Item no.: 69B12133