Skip to content Skip to navigation menu

Gold Balance 2200 g_ 10 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL2202I-1S

Availability:  Discontinued

 

Gold & Carat Balances

Data output
Data output
Item no.: 69ED0002

Power supply pcb
Power supply pcb
Item no.: 69ED0003

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

System-PCB (needs to be programmed)

Weight switching
Weight switching
Item no.: 69ED0005

protecting cover (square pan)

Hook M3
Hook M3
Item no.: 69MS0046

levelling screw
levelling screw
Item no.: 69B20005

Collapsible box
Collapsible box
Item no.: 69ED0952

Shock Absorber (set of 4 pieces)

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Cap
Cap
Item no.: 69MA0218

Digital module pcb (needs to be prog.)

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Packing, complete
Packing, complete
Item no.: 69ED0903

supporting pan
supporting pan
Item no.: 69B20012

Null indicator subassembly, compl.

pressure plate (level indicator)

Weight 270g
Weight 270g
Item no.: 69ED0006

Cap for data output
Cap for data output
Item no.: 69ED0147

EMC system component (needs to be prog.)

level indicator
level indicator
Item no.: 69B12133