Skip to content Skip to navigation menu

Gold Balance 2200 g_ 10 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL2202I-1CEU

Availability:  Discontinued

   

Gold & Carat Balances

level indicator
level indicator
Item no.: 69B12133

Hook M3
Hook M3
Item no.: 69MS0046

Packing, complete
Packing, complete
Item no.: 69ED0903

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Shock Absorber (set of 4 pieces)

EMC system component (needs to be prog.)

Weight switching
Weight switching
Item no.: 69ED0005

Data output
Data output
Item no.: 69ED0002

Digital module pcb (needs to be prog.)

Collapsible box
Collapsible box
Item no.: 69ED0952

Cap for data output
Cap for data output
Item no.: 69ED0147

levelling screw
levelling screw
Item no.: 69B20005

Power supply pcb
Power supply pcb
Item no.: 69ED0003

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Hood with display, overlay (PW square)

weighing pan, 180x180mm
weighing pan, 180x180mm
Item no.: 69B20003

Weight 270g
Weight 270g
Item no.: 69ED0006

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Null indicator subassembly, compl.

System-PCB (needs to be programmed)

supporting pan
supporting pan
Item no.: 69B20012

Cap
Cap
Item no.: 69MA0218

pressure plate (level indicator)

protecting cover (square pan)