Skip to content Skip to navigation menu

Gold Balance 120 g_ 0.1 mg

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

Item no.:  GL124I-1S

Availability:  Discontinued

   

Gold & Carat Balances

pan support
pan support
Item no.: 69L00015

Foot (dia. 10mm) self-adhesive

Side door, low,  with handle strip

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

levelling screw
levelling screw
Item no.: 69B20005

Data output
Data output
Item no.: 69ED0002

Rear glass panel, low
Rear glass panel, low
Item no.: 69ED0028

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

Weight 270g
Weight 270g
Item no.: 69ED0006

Hook M3
Hook M3
Item no.: 69MS0046

Front glass panel and hood unassembled

Top sliding door with handle strip

Weight switching
Weight switching
Item no.: 69ED0005

pressure plate (level indicator)

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

O-ring (2 pcs.)
O-ring (2 pcs.)
Item no.: 69MS0027

Power supply pcb
Power supply pcb
Item no.: 69ED0003

shieldring
shieldring
Item no.: 69B12219

Plastic dust cover
Plastic dust cover
Item no.: 6960BP08

Cap
Cap
Item no.: 69MA0218

Collapsible box
Collapsible box
Item no.: 69ED0950

System-PCB (needs to be programmed)

Set of small parts for weighing chamber

Frame
Frame
Item no.: 69ED0139

Base plate (special steel)
Base plate (special steel)
Item no.: 69ED0032

Set of rollers and holders (ED/GK-series

Pan, round
Pan, round
Item no.: 69ED0045

Digital module pcb (needs to be prog.)

level indicator
level indicator
Item no.: 69B12133

Cap for data output
Cap for data output
Item no.: 69ED0147

Packing, complete
Packing, complete
Item no.: 69ED0901

EMC system component (n.z.prog)

Null indicator subassembly, compl.

Hood with display, overlay (AW)