Skip to content Skip to navigation menu

Carat Balance 1100 ct_ 0.001 ct

Discontinued Balances

Item no.:  GCL1103I-1CEU

Availability:  Discontinued

   

Discontinued Balances

Side door, low,  with handle strip

Cap
Cap
Item no.: 69MA0218

pan support
pan support
Item no.: 69L00015

level indicator
level indicator
Item no.: 69B12133

Power supply pcb
Power supply pcb
Item no.: 69ED0003

Data output
Data output
Item no.: 69ED0002

Rear glass panel, low
Rear glass panel, low
Item no.: 69ED0028

shieldring
shieldring
Item no.: 69B12219

Front glass panel and hood unassembled

Top sliding door with handle strip

Temperature sensor PT1000
Temperature sensor PT1000
Item no.: 6971875

Packing, complete
Packing, complete
Item no.: 69ED0901

Null indicator subassembly, compl.

cap, round, 11,50mm, grey
cap, round, 11,50mm, grey
Item no.: 69MC5058

Pan, round
Pan, round
Item no.: 69ED0045

System-PCB (needs to be programmed)

pressure plate (level indicator)

Set of rollers and holders (ED/GK-series

Collapsible box
Collapsible box
Item no.: 69ED0950

levelling screw
levelling screw
Item no.: 69B20005

Cap for data output
Cap for data output
Item no.: 69ED0147

Base plate (special steel)
Base plate (special steel)
Item no.: 69ED0032

Digital module pcb (needs to be prog.)

Frame
Frame
Item no.: 69ED0139

Set of small parts for weighing chamber

Hood with display, overlay (AW)

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

Hook M3
Hook M3
Item no.: 69MS0046

Foot (dia. 10mm) self-adhesive

EMC system component (n.z.prog)