text.skipToContent text.skipToNavigation

arium® mini Lab Water System

The arium® mini is a compact ultrapure water system developed to provied ASTM Type 1 water quality. The system is ideal for general/ critical applications and is suitable for a daily need < 10 liters.

Order Number:  H2O-MM-T

Availability:  On Request

Pre-treated water needed to produce ultrapure water is stored in the 5-liter unique bag integrated on the side of the system. Uncomplicated exchange of the bag facilitates upkeep of the system and considerably reduces maintenance time compared with conventional tank systems.

The standard version arium® mini is independent of a permanently installed water tap. Feed water is supplied to this system via a provided container, filled with pre-treated water.

Features:

  • Simple Bag exchange in less than 5 minutes
  • No use of cleaning agents needed
  • Optimized purity, due to closed system, avoiding a permanent biofilm
  • Intuitive menu navigation with high quality glass touch-display, developed through customer survey
  • Produce ASTM Type 1 ultrapure (18.2 MOhm)
  • Small Footprint, only 28 cm width
  • Volume dispense from 50 ml
  • Delivers a flow rate of 1 liter per minute

Intuitive menu navigation for optimal user comfort

Besides the unique bagtank, the system is equipped with a high-resolution, touch-activated color display. Easy-to-understand icons guide the user intuitively through the menu. The Favorites function automatically stores the volume last dispensed. This increases efficiency and prevents errors during repeated dispensing of identical volumes.

Integrated Bagtank technology

arium® mini is the only ultrapure water system with integrated Bagtank technology. The 5-liter bag developed for the arium® mini is made of the proprietary material S71. Originally developed for the pharmaceutical industry, this multilayer, specialized film conforms to biocompatibility standards. Its quality and composition allows you to optimally store your pre-treated pure water for the production of Type 1 ultrapure water.

Brochure

arium® mini – Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 2.0 MB
arium® mini – Systèmes compacts pour produire jusqu‘à 10 litres d‘eau ultrapure par jour
fr 2.0 MB
arium® mini – Reinstwasser-System — Mehr Zeit für Ihre Forschung dank einzigartiger Bagtank-Technologie
de 2.0 MB
arium® mini – Sistemas Compactos de Agua Ultrapura para 10 Litros por Día
es 2.0 MB
arium® mini – Compact Ultrapure Water Systems for 10 Liters per Day
en 2.1 MB

Datasheet

arium® mini Ultrapure Water Systems - Compact Laboratory Water Systems for 10 Liters per Day
en 898.3 kB
arium® mini Reinstwassersysteme - Kompakte Reinstwasseranlagen für 10 Liter am Tag
de 914.3 kB

Product properties

  • Primary Product Type
    Water Systems
  • Brand
    arium®
  • Line voltage
    100 – 240 V
  • Maximum Flow Rate
    1 L/min
  • Product water resistivity (at 25 °C)
    18.2 MΩ × cm
  • Total Organic Carbon (TOC)
    < 10 ppb
  • Installation Option
    Benchtop
  • UV Source
    false
  • Product water type
    Ultrapure water (Type I)
  • Dispenser gun compatible
    No

Technical attributes

  • Water system type
    Type 1 Water Systems (Ultrapure)
  • Feed water source
    Distilled water` RO` DI` EDI
  • Application
    Buffer and Media Prep` Histology` Preparation of Reagents` ELISA` AAS` IC` Photometry